myHARTING Login
Konfiguratorer
Productos
Productos
Conectores industriales / Han
®
Conectores circulares
Conectividad de dispositivos
Switches Ethernet industriales
Interfaces de operador
Equipo de carga para electromovilidad
Herramientas
Soluciones personalizadas
Cableados y cables a medida
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
4
Accessories
8
no data available
eShop
Device connectivity
PCB connectors
...
Board to board connectors
Motherboard to daughtercard connection
09 65 223 6801
Artikel nummer: 09 65 223 6801
DSUB SV MA SSDP ANG73-284 15P PL2 NUT M3
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Kontaktdon
Våglödningsförbindning
Märkström: 6.5 A
Hane
Storlek: D-Sub 2
Termoplast, glasfiberfylld (PBTP), Skal: pläterat stål
Svart
Kontakter: 15
Kopparlegering
Ädelmetall över Ni
Notes
Compare
NEW
Derating tool
Artikel nummer: 09 65 223 6801
DSUB SV MA SSDP ANG73-284 15P PL2 NUT M3
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
4
Accessories
8
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Identification
Category
Connectors
Series
D-Sub
Identification
Estándar
Element
Connector
Description of the contact
Stamped
Angled
Version
Termination method
Terminación de soldadura por ondas
Gender
Macho
Size
D-Sub 2
Connection type
De placa madre a tarjeta hija
Number of contacts
15
Termination length
2,9 mm
Locking type
Brida de fijación con rosca M3
Technical characteristics
Distance between rows
2,84 mm
Contact spacing (termination side)
2,74 mm
Rated current
6,5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
>10
10
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
≤0,6 Nm Bloqueo de tornillo hembra
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 50 N
Withdrawal force
≥ 4,5 N
≤ 33 N
Performance level
2
según CECC 75301-802
Mating cycles
≥ 250
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1,6 mm
Installation height
7,3 mm
Hot plugging
Negativa
Material properties
Material (insert)
Resina termoplástica, rellena de fibra de vidrio (PBTP)
Carcasa: acero chapado
Colour (insert)
Negro
Material (contacts)
Aleación de cobre
Surface (contacts)
Metal noble sobre Ni
Material flammability class acc. to UL 94
V-0
RoHS
conforme
ELV status
conforme
China RoHS
e
REACH Annex XVII substances
No incluido
REACH ANNEX XIV substances
No incluido
REACH SVHC substances
No incluido
California Proposition 65 substances
Sí
California Proposition 65 substances
Plomo
Níquel
Fire protection on railway vehicles
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
100
Net weight
9.5 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140077706
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tjeckiska)
PDF (Danska)
PDF (Tyska)
PDF (Engelska)
PDF (Spanska)
PDF (Franska)
PDF (Japanska)
PDF (Italienska)
PDF (Ungerska)
PDF (Koreanska)
PDF (Nederländska)
PDF (Polska)
PDF (Ryska)
PDF (Turkiska)
PDF (Rumänska)
PDF (Svenska)
PDF (Trad. kinesiska)
PDF (Kinesiska)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
PDF
DXF
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Visa uppgifter
Dölja information
Download Settings
PDF (Engelska)
Ladda ner
Visa uppgifter
Dölja information
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
IGES
STEP
WRL
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
PCB Multi ECAD Data
Visa uppgifter
Dölja information
Ladda ner
Visa uppgifter
Dölja information
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Fire Protection
Download Settings
PDF (Engelska)
Ladda ner
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
Ladda ner
HARTING Device Connectivity
Ladda ner
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare