配套產品
配套產品
Combinables
4
Accessories
9
零件號: 09 65 123 7802
DSUB SV MA SSDP ANG73-284 09PPL3 NUT4-40
DSUB SV MA SSDP ANG73-284 09PPL3 NUT4-40

圖片僅作參考,請參閱產品說明。

屬性概述
連接器
波峰焊接接線方式
額定電流: ‌6.5 A
公頭
尺寸: D-Sub 1
熱塑性樹脂,玻璃纖維填充(PBTP), 外殼:鍍鋼
黑色
插針: 9
銅合金
鎳表面鍍貴金屬
注解
比較
降額定功率工具
零件號: 09 65 123 7802
DSUB SV MA SSDP ANG73-284 09PPL3 NUT4-40
注解
比較
降額定功率工具
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Combinables
4
Accessories
9
產品詳情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Angled
Version
  • Termination method Wave soldering termination
  • Gender Male
  • Size D-Sub 1
  • Connection type Motherboard to daughtercard
  • Number of contacts 9
  • Termination length 2.9 mm
  • Locking type Fixing flange with thread 4-40 UNC
Technical characteristics
  • Distance between rows 2.84 mm
  • Contact spacing (termination side) 2.74 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 30 N
  • Withdrawal force
    ≥ 3.3 N
    ≤ 20 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 7.3 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 7.674 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140076877
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文檔
數據表

顯示資訊

下載設定

顯示資訊

數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

PCB 多方面的 ECAD 數據

顯示資訊

下載

顯示資訊

更多文件
Fire Protection
下載設定
Asset Administration Shell

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較