Matching Products
Matching Products NEW
Combinables
4
Accessories
5
Part number: 09 65 362 7817
DSUB SV MA SSDP ANG36-25425PPL3GCSLK4-40
DSUB SV MA SSDP ANG36-25425PPL3GCSLK4-40

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Low-profile
Wave soldering termination
Rated current: ‌6.5 A
Male
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 25 With grounding pin
Copper alloy
Noble metal over Ni
Notes
Compare
NEW
Derating tool
Part number: 09 65 362 7817
DSUB SV MA SSDP ANG36-25425PPL3GCSLK4-40
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Accessories
5
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Specification Low-profile
  • Description of the contact
    Stamped
    Angled
Version
  • Termination method Wellenlötanschluss
  • Gender Stift
  • Size D-Sub 3
  • Connection type Motherboard to daughtercard
  • Number of contacts 25
  • further contacts mit Massekontakt
  • Termination length 2,9 mm
  • PCB fixing mit Rastclips
  • Locking type Flansch mit montiertem Schraubbolzen 4-40 UNC
Technical characteristics
  • Distance between rows 2,54 mm
  • Contact spacing (termination side) 2,76 mm
  • Rated current ‌ 6,5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0,4 Nm Verriegelungsschraube
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 83 N
  • Withdrawal force
    ≥ 7,8 N
    ≤ 56 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1,6 mm
  • Installation height ‌ 3,6 mm
  • Hot plugging nein
Material properties
  • Material (insert)
    Thermoplastischer Formstoff, glasfaserverstärkt (PBTP)
    Shell: Stahl, oberflächenveredelt
  • Colour (insert) schwarz
  • Material (contacts) Kupferlegierung
  • Surface (contacts) Edelmetall über Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS konform mit Ausnahme
  • RoHS exemptions 6c.: Kupferlegierung mit einem Massenanteil von bis zu 4 % Blei
  • ELV status konform mit Ausnahme
  • China RoHS 50
  • REACH Annex XVII substances nicht enthalten
  • REACH ANNEX XIV substances nicht enthalten
  • REACH SVHC substances ja
  • REACH SVHC substances Blei
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances ja
  • California Proposition 65 substances
    Blei
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 13.53 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140078765
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare