myHARTING Login
Konfiguraattorit
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
3
Accessories
7
no data available
eShop
Device connectivity
PCB connectors
...
Board to board connectors
Motherboard to daughtercard connection
09 66 451 7512
Osanumero: 09 66 451 7512
DSUB SV FE SSDP STR 37P PL3 GC 4-40
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Connector, Wave soldering termination, Rated current: 6.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, Copper alloy
Notes
Compare
NEW
Derating tool
Free Sample
Osanumero: 09 66 451 7512
DSUB SV FE SSDP STR 37P PL3 GC 4-40
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
3
Accessories
7
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Stamped
Straight
Version
Termination method
Wave soldering termination
Gender
Female
Size
D-Sub 4
Connection type
Motherboard to daughtercard
Mezzanine
Number of contacts
37
Termination length
2.9 mm
PCB fixing
With board locks
Locking type
Fixing flange with thread 4-40 UNC
Technical characteristics
Distance between rows
2.84 mm
Contact spacing (termination side)
2.76 mm
Rated current
6.5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
>10
10
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
≤0.6 Nm Female screw lock
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 123 N
Withdrawal force
≥ 11 N
≤ 82 N
Performance level
3
Mating cycles
≥ 50
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.6 mm
Installation height
6.2 mm
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
Colour (insert)
Black
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
50
Net weight
16 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140085398
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tanska)
PDF (Saksa)
PDF (Tšekki)
PDF (Englanti)
PDF (Espanja)
PDF (Italia)
PDF (Ranska)
PDF (Japani)
PDF (Hollanti)
PDF (Puola)
PDF (Korea)
PDF (Ruotsi)
PDF (Turkki)
PDF (Perint. kiina)
PDF (Kiina)
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Englanti)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
STEP
JT
Lataa
Näytä tiedot
Piilota tiedot
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
Lataa
Näytä tiedot
Piilota tiedot
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Näytä tiedot
Piilota tiedot
Lataa
Näytä tiedot
Piilota tiedot
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
PCB Multi ECAD Data
Näytä tiedot
Piilota tiedot
Lataa
Näytä tiedot
Piilota tiedot
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Fire Protection
Download Settings
PDF (Englanti)
Lataa
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare