Matching Products
Matching Products NUEVO
Combinables
3
Accessories
8
Número de parte: 09 66 313 7601
DSUB SV FE SSDP ANG73-284 25PPL3NUTM3
DSUB SV FE SSDP ANG73-284 25PPL3NUTM3

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
コネクタ
ウェーブ半田付け端子
定格電流: ‌6.5 A
メス
サイズ: D-Sub 3
サーモプラスチック製、ガラス繊維入り (PBTP), シェル:めっき加工スチール
コンタクト: 25
銅合金
貴金属メッキ 下地Ni
Notes
Compare
NUEVO
Derating tool
Número de parte: 09 66 313 7601
DSUB SV FE SSDP ANG73-284 25PPL3NUTM3
Notes
Compare
NUEVO
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Combinables
3
Accessories
8
Detalles del producto
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Angled
Version
  • Termination method Wave soldering termination
  • Gender Розетка
  • Size D-Sub 3
  • Connection type От материнской к дочерней плате
  • Number of contacts 25
  • Termination length 2,9 mm
  • Locking type Fixing flange with thread M3
Technical characteristics
  • Distance between rows 2,84 mm
  • Contact spacing (termination side) 2,76 mm
  • Rated current ‌ 6,5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0,6 Nm Винтовой замок розетки
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 83 N
  • Withdrawal force
    ≥ 7,8 N
    ≤ 56 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1,6 mm
  • Installation height ‌ 7,3 mm
  • Hot plugging Nu
Material properties
  • Material (insert)
    Răşină termoplastică, armată cu fibră de sticlă (PBTP)
    Carcasă: oţel placat
  • Colour (insert) Negru
  • Material (contacts) Aliaj de cupru
  • Surface (contacts) Metal nobil peste Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS conform
  • ELV status conform
  • China RoHS e
  • REACH Annex XVII substances Nu este inclus
  • REACH ANNEX XIV substances Nu este inclus
  • REACH SVHC substances Nu este inclus
  • California Proposition 65 substances Da
  • California Proposition 65 substances
    Trioxid de antimoniu
    Nichel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 14.17 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140083295
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

PCB Multi ECAD Data

Mostrar información

Descargar

Mostrar información

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare