Matching Products
Matching Products NUEVO
Combinables
3
Accessories
9
Número de parte: 09 66 412 6602
DSUB SV FE SSDP ANG73-254 37P PL2 NUT 4-
DSUB SV FE SSDP ANG73-254 37P PL2 NUT 4-

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conector
Terminaţie cu lipire în val
Curent nominal: ‌6.5 A
Mamă
Mărime: D-Sub 4
Răşină termoplastică, armată cu fibră de sticlă (PBTP), Carcasă: oţel placat
Negru
Contacte: 37
Aliaj de cupru
Metal nobil peste Ni
Notes
Compare
NUEVO
Derating tool
Número de parte: 09 66 412 6602
DSUB SV FE SSDP ANG73-254 37P PL2 NUT 4-
Notes
Compare
NUEVO
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Combinables
3
Accessories
9
Detalles del producto
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Angled
Version
  • Termination method Wave soldering termination
  • Gender Female
  • Size D-Sub 4
  • Connection type Motherboard to daughtercard
  • Number of contacts 37
  • Termination length 2.9 mm
  • Locking type Fixing flange with thread 4-40 UNC
Technical characteristics
  • Distance between rows 2.54 mm
  • Contact spacing (termination side) 2.76 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 123 N
  • Withdrawal force
    ≥ 11 N
    ≤ 82 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 7.3 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 16.54 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140084827
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

PCB Multi ECAD Data

Mostrar información

Descargar

Mostrar información

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare