Matching Products
Matching Products NEW
Accessories
11
Inserts
4
Part number: 09 23 048 0501
DIN-Signal shell housing 2C
DIN-Signal shell housing 2C

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
15 mm
Thermoplastic, Fibre-glass reinforced
Notes
Compare
Free Sample
Part number: 09 23 048 0501
DIN-Signal shell housing 2C
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
11
Inserts
4
Product Details
Identification
  • Category Accessories
  • Identification Type 2C
  • Series of hoods/housings DIN 41612
  • Type of accessory Shell housing
  • Description of the accessory 15 mm
  • Features lead-free
Version
  • Version Top/side entry
  • Cable entry 3x
  • Strain relief With cable tie
  • Locking type Locking lever
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP20
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Colour (hood/housing) RAL 7032 (pebble grey)
  • Material (accessories)
    Thermoplastic
    Fibre-glass reinforced
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 10
  • Net weight 21.9 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140041400
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare