Matching Products
Matching Products NUEVO
Combinables
1
Tools
2
Número de parte: 09 03 690 2921
DIN-Signal C090MS-3,0C1-1-cod
DIN-Signal C090MS-3,0C1-1-cod

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conector macho
Terminación de soldadura por ondas
Corriente nominal: ‌2 A
Contactos: 90
En ángulo
Aleación de cobre
Au sobre NiP sobre Ni Lado de acoplamiento, Sn sobre Ni Lado de terminación
Nivel de desempeño: 1, según IEC 60603-2
Codificación: Codificación con pérdida de contactos
Fijación de placas de circuitos impresos: Con brida de fijación
Resina termoplástica, rellena de fibra de vidrio
RAL 7032 (gris guijarro)
Notes
Compare
NUEVO
Derating tool
Número de parte: 09 03 690 2921
DIN-Signal C090MS-3,0C1-1-cod
Notes
Compare
NUEVO
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Combinables
1
Tools
2
Detalles del producto
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type C
  • Element Male connector
  • Description of the contact Angled
Version
  • Termination method Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    Extender card
    PCB to cable
  • Number of contacts 90
  • Contact configuration Rows a, b and c, positions 1, 2, ... , 12, 13, 16, 17, ... , 31, 32
  • Coding Coding with loss of contacts
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 2 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.2 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 90 N
  • Withdrawal force ≤ 60 N
  • Performance level
    1
    acc. to IEC 60603-2
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over NiP over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 12 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140196315
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Engineering Data
PCB Multi ECAD Data

Mostrar información

Descargar

Mostrar información

Further Documents
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare