Matching Products
Matching Products NEW
Tools
2
Osa number: 09 23 148 7951
DIN-Signal 2C048MS-3,0C1-3-V2
DIN-Signal 2C048MS-3,0C1-3-V2

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Male connector
Wave soldering termination
Rated current: ‌2 A
Contacts: 48
Angled
Copper alloy
Au over NiP over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
Osa number: 09 23 148 7951
DIN-Signal 2C048MS-3,0C1-3-V2
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
2
toote detailid
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type 2C
  • Element Male connector
  • Description of the contact Angled
Version
  • Termination method Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    Extender card
    PCB to cable
  • Number of contacts 48
  • Contact configuration Rows a, b and c, positions 1, 2, ... , 15, 16
  • Leading contact on position
    a1
    a16
  • Coding Coding with loss of contacts
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side) 2,54 mm
  • Contact spacing (mating side) 2,54 mm
  • Rated current ‌ 2 A
  • Rated current Corrente di esercizio misurata a 20 °C: vedi curva di carico
  • Clearance distance ≥ 1,2 mm
  • Creepage distance ≥ 1,2 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 45 N
  • Withdrawal force ≤ 30 N
  • Performance level
    3
    secondo (IEC 60603-2)
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (grigio sabbia)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au su NiP su Ni Lato contatti
    Sn su Ni Lato collegamento
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-2 (complementary)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 8.9 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140041721
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Näita teavet

Download Settings

Näita teavet

Data Sheet

Näita teavet

Download Settings

Näita teavet

Type Sheet

Näita teavet

Download Settings

Näita teavet

Product Declaration

Näita teavet

Download Settings

Näita teavet

Engineering Data
3D CAD Data

Näita teavet

Download Settings

Näita teavet

2D/3D Multi CAD Data

Näita teavet

Download Settings

Näita teavet

Zuken E³.series (2019+)

Näita teavet

Laadi alla

Näita teavet

PCB Multi ECAD Data

Näita teavet

Laadi alla

Näita teavet

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Näita teavet

Download Settings

Näita teavet

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare