Matching Products
Matching Products NEW
Combinables
4
Part number: 09 06 164 2901
DIN-Power G064MS-3,0C1-1-AU
DIN-Power G064MS-3,0C1-1-AU

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Wave soldering termination
Rated current: ‌6 A
Contacts: 64
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Hole coding
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 09 06 164 2901
DIN-Power G064MS-3,0C1-1-AU
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Product Details
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type G
  • Element Male connector
  • Description of the contact Angled
Version
  • Termination method Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    Extender card
    PCB to cable
  • Number of contacts 64
  • Contact configuration Rows z, b, d and f, positions 2, 4, ... , 30, 32
  • Coding Hole coding
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 4
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side)
    5.08 mm
    3.81 mm
  • Rated current ‌ 6 A
  • Rated current 20°Cで測定された定格電流、詳細はディレーティング曲線を参照
  • Clearance distance ≥ 1.6 mm
  • Creepage distance ≥ 3 mm
  • Insulation resistance >1012 Ω
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 100 N
  • Withdrawal force ≤ 100 N
  • Performance level
    1
    IEC 60603-2に準拠
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s.
    1.55 kV (コンタクト−コンタクト)
    2.5 kV コンタクト−GND
  • Hot plugging いいえ
Material properties
  • Material (insert) サーモプラスチック製、ガラス繊維入り
  • Colour (insert) RAL 7032 (ぺブルグレー)
  • Material (contacts) 銅合金
  • Surface (contacts)
    貴金属メッキ 下地Ni 嵌合側
    Snメッキ、下地Ni 結線側
  • Material flammability class acc. to UL 94 V-0
  • RoHS 適合
  • ELV status 준수
  • China RoHS e
  • REACH Annex XVII substances no
  • REACH ANNEX XIV substances 含まず
  • REACH SVHC substances no
  • California Proposition 65 substances 含まず
Specifications and approvals
  • Specifications IEC 60603-2
Commercial data
  • Packaging size 14
  • Net weight 28.918 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140195592
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare