Matching Products
Matching Products NEW
Accessories
2
Part number: 09 65 189 6781 741
D-SUB S 09P STR MA THR M3 PL2 GP RE
D-SUB S 09P STR MA THR M3 PL2 GP RE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Reflow soldering termination (THR)
Rated current: ‌8 A
Male
Size: D-Sub 1
Thermoplastic resin, glass-fibre filled (PPA), Shell: steel, nickel plated
Black
Contacts: 9 With grounding pin
Copper alloy
Noble metal over Ni
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 09 65 189 6781 741
D-SUB S 09P STR MA THR M3 PL2 GP RE
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
饰品
2
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method Reflow soldering termination (THR)
  • Gender Male
  • Size D-Sub 1
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 9
  • further contacts With grounding pin
  • Termination length 2.1 mm
  • Locking type Fixing flange with thread M3
  • Pack contents 200 pieces on reel
Technical characteristics
  • Distance between rows 2.84 mm
  • Contact spacing (termination side) 2.74 mm
  • Rated current ‌ 8 A
  • Rated current @ 40 °C
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 30 N
  • Withdrawal force
    ≥ 3.3 N
    ≤ 20 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group I (600 ≤ CTI)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 6.2 mm
  • Hot plugging No
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PPA)
    Shell: steel, nickel plated
  • Colour (insert) Black
  • Material (contacts) Kupferlegierung
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status konform
  • China RoHS e
  • REACH Annex XVII substances nicht enthalten
  • REACH ANNEX XIV substances nicht enthalten
  • REACH SVHC substances nicht enthalten
  • California Proposition 65 substances ja
  • California Proposition 65 substances
    Blei
    Nickel
Specifications and approvals
  • Specifications
    DIN 41652
    CECC 75301-802
Commercial data
  • Packaging size 200
  • Net weight 0.015 kg
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140217386
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare