Color clip RJ45 dl-bt yellow

Image is for illustration purposes only. Please refer to product description.

Color clip RJ45 dl-bt yellow

Colour clip, for colour coding the HARTING DualBoot RJ45 connector, Thermoplastic

Part number:  09 45 870 0003

  • Category Accessories
  • Series HARTING DualBoot RJ45
  • Type of accessory Colour clip
  • Description of the accessory for colour coding the HARTING DualBoot RJ45 connector
  • Material (accessories) Thermoplastic
  • Colour (accessories) Yellow
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 10
  • Net weight 2.25 g
  • Country of origin Germany
  • European customs tariff number 39269097
  • eCl@ss 27440292 Connector component (accessories)

Topics & Trends