Matching Products
Matching Products NEW
Part number: 09 64 422 7230
37 way Straight Male 1k Wout
37 way Straight Male 1k  Wout

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Wave soldering termination
Rated current: ‌7.5 A
Male
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Noble metal over Ni
Notes
Compare
Part number: 09 64 422 7230
37 way Straight Male 1k Wout
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Conectores
  • Series D-Sub
  • Identification Filtro
  • Element Conector
  • Description of the contact
    Virado
    Reto
Version
  • Termination method Terminação de soldagem por onda
  • Gender Macho
  • Size D-Sub 4
  • Filter Filtro-C 1000 pF ±20% @ ≤100 V
  • Number of contacts 37
  • Locking type Mesa de fixação com furo de passagem Ø 3,1 mm
Technical characteristics
  • Rated current ‌ 7,5 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -20 ... +125 °C
  • Performance level
    2
    conforme CECC 75301-802
  • Mating cycles ≥ 250
  • Hot plugging Não
Material properties
  • Material (insert)
    Resina termoplástica (PCT)
    Aço revestido
  • Material (contacts) Liga de cobre
  • Surface (contacts) Metal nobre sobre Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS conformidade com exceção
  • RoHS exemptions 6 c): Chumbo em ligas de cobre, num teor ponderal não superior a 4 %
  • ELV status conformidade com exceção
  • China RoHS 50
  • REACH Annex XVII substances Não contido
  • REACH ANNEX XIV substances Não contido
  • REACH SVHC substances Sim
  • REACH SVHC substances Fio
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Sim
  • California Proposition 65 substances
    Fio
    Níquel
Especificações e aprovações
  • Especificações DIN 41652
Commercial data
  • Packaging size 25
  • Net weight 19,78 g
  • Country of origin República Tcheca
  • European customs tariff number 85322400
  • GTIN 5713140076495
  • eCl@ss 27.440.214,00
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare