Matching Products
Matching Products NEW
Part number: 09 64 312 7240
25 way Straight Female 3,9k Wout
25 way Straight Female 3,9k  Wout

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Wave soldering termination
Rated current: ‌7.5 A
Female
Size: D-Sub 3
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Noble metal over Ni
Notes
Compare
Part number: 09 64 312 7240
25 way Straight Female 3,9k Wout
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Filter
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Wave soldering termination
  • Gender Female
  • Size D-Sub 3
  • Filter C-filter 3900 pF ±20% @ ≤100 V
  • Number of contacts 25
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Rated current ‌ 7.5 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -20 ... +125 °C
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin (PCT)
    Plated steel
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 25
  • Net weight 16.224 g
  • Country of origin Romania
  • European customs tariff number 85322400
  • GTIN 5713140075634
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare