Matching Products
Matching Products NEW
Part number: 09 64 321 7220
25 way S Cup Male 470 Wout
25 way S Cup Male 470  Wout

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Solder cup termination
Rated current: ‌7.5 A
Male
Size: D-Sub 3
Thermoplastic resin (PCT), Plated steel
C-filter 470 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Noble metal over Ni
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 09 64 321 7220
25 way S Cup Male 470 Wout
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Filter
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Solder cup termination
  • Gender Male
  • Size D-Sub 3
  • Filter C-filter 470 pF ±20% @ ≤100 V
  • Number of contacts 25
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Rated current ‌ 7.5 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin (PCT)
    Plated steel
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 25
  • Net weight 14.8 g
  • Country of origin Czechia
  • European customs tariff number 85322400
  • GTIN 5713140075788
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
Documentation
Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare