US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
Our Case Studies
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Interface connectors
...
D-Sub Subminiature D connectors
Cable connector
Connector Filter
Connector Filter
Up to 37 contacts
With integrated filter
Other filters on request.
Filters
Series
Select a value
Reset filter
D-Sub
53
Identification
Select a value
Reset filter
Filter
53
Element
Select a value
Reset filter
Connector
47
Filter adapter
6
Description of the contact
Select a value
Reset filter
Straight
47
Turned
47
Termination method
Select a value
Reset filter
Solder cup termination
47
Rated current
Select a value
Reset filter
from
6.5 A
7.5 A
to
6.5 A
7.5 A
6.5 A
6
7.5 A
47
Number of contacts
Select a value
Reset filter
from
9
15
25
37
to
9
15
25
37
9
14
15
13
25
14
37
12
Performance level
Select a value
Reset filter
2
53
acc. to CECC 75301-802
53
Gender
Select a value
Reset filter
Female
23
Male
24
Locking type
Select a value
Reset filter
Fixing flange with feed through hole Ø 3.1 mm
24
Fixing flange with thread 4-40 UNC
23
Filter
Select a value
Reset filter
C-filter 1000 pF ±20% @ ≤100 V
19
C-filter 3900 pF ±20% @ ≤100 V
17
C-filter 47 pF ±20% @ ≤100 V
17
Material (insert)
Select a value
Reset filter
Plated steel
47
Thermoplastic resin (PCT)
53
Size
Select a value
Reset filter
D-Sub 1
14
D-Sub 2
13
D-Sub 3
14
D-Sub 4
12
Unfortunately, no results were found for your search query
53 products
(of 53)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Description of the contact-descending
Termination method-descending
Connector
9 way S Cup Female 1k Wout
Article. No: 09 64 111 7230
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 1
Thermoplastic resin (PCT), Plated steel
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
9 way S Cup Female 3,9k Wout
Article. No: 09 64 111 7240
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 1
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
25 way S Cup Male 47 Wout
Article. No: 09 64 321 7210
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 3
Thermoplastic resin (PCT), Plated steel
C-filter 47 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
25 way S Cup Female 47 Wout
Article. No: 09 64 311 7210
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 3
Thermoplastic resin (PCT), Plated steel
C-filter 47 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
9 way S Cup Female 47 Wout
Article. No: 09 64 111 7210
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 1
Thermoplastic resin (PCT), Plated steel
C-filter 47 pF ±20% @ ≤100 V
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
15 way S Cup Male 1k Wout
Article. No: 09 64 221 7230
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 2
Thermoplastic resin (PCT), Plated steel
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
9 way S Cup Male 47 Wout
Article. No: 09 64 121 7210
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 1
Thermoplastic resin (PCT), Plated steel
C-filter 47 pF ±20% @ ≤100 V
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
15 way S Cup Female 1k Wout
Article. No: 09 64 211 7230
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 2
Thermoplastic resin (PCT), Plated steel
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
9 way S Cup Male 1k Wout
Article. No: 09 64 121 7230
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 1
Thermoplastic resin (PCT), Plated steel
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
25 way S Cup Female 1k Wout
Article. No: 09 64 311 7230
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 3
Thermoplastic resin (PCT), Plated steel
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
9 way S Cup Male 3,9k Wout
Article. No: 09 64 121 7240
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 1
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
15 way S Cup Male 3,9k Wout
Article. No: 09 64 221 7240
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 2
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
25 way S Cup Male 1k Wout
Article. No: 09 64 321 7230
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 3
Thermoplastic resin (PCT), Plated steel
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
15 way S Cup Male 47 Wout
Article. No: 09 64 221 7210
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 2
Thermoplastic resin (PCT), Plated steel
C-filter 47 pF ±20% @ ≤100 V
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Filter adapter
M/F DSUB FILTER ADAPTER 25PIN 3900PF
Article. No: 09 64 300 7240
Rated current: 6.5 A
Size: D-Sub 3
Thermoplastic resin (PCT)
Black
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Noble metal over Ni
Add to Wishlist
Remove from wishlist
Filter adapter
M/F DSUB FILTER ADAPTER 9PIN 1000PF
Article. No: 09 64 100 7230
Rated current: 6.5 A
Size: D-Sub 1
Thermoplastic resin (PCT)
Black
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 9
Copper alloy
Noble metal over Ni
Add to Wishlist
Remove from wishlist
Connector
15 way S Cup Female 47 Wout
Article. No: 09 64 211 7210
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 2
Thermoplastic resin (PCT), Plated steel
C-filter 47 pF ±20% @ ≤100 V
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
37 way S Cup Female 47 Wout
Article. No: 09 64 411 7210
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 47 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
25 way S Cup Female 3,9k Wout
Article. No: 09 64 311 7240
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 3
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
37 way S Cup Male 1k Wout
Article. No: 09 64 421 7237
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
37 way S Cup Male 1k Wout
Article. No: 09 64 421 7230
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
37 way S Cup Male 47 Wout
Article. No: 09 64 421 7210
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 47 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Filter adapter
M/F DSUB FILTER ADAPTER 25PIN 47PF
Article. No: 09 64 300 7210
Rated current: 6.5 A
Size: D-Sub 3
Thermoplastic resin (PCT)
Black
C-filter 47 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Noble metal over Ni
Add to Wishlist
Remove from wishlist
Connector
37 way S Cup Female 1k Wout
Article. No: 09 64 411 7230
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Add to Wishlist
Remove from wishlist
Connector
25 way S Cup Male 3,9k Wout
Article. No: 09 64 321 7240
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 3
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Add to Wishlist
Remove from wishlist
Filter adapter
M/F DSUB FILTER ADAPTER 9PIN 3900PF
Article. No: 09 64 100 7240
Rated current: 6.5 A
Size: D-Sub 1
Thermoplastic resin (PCT)
Black
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 9
Copper alloy
Noble metal over Ni
Add to Wishlist
Remove from wishlist
Connector
15 way S Cup Female 3,9k Wout
Article. No: 09 64 211 7240
Solder cup termination
Rated current: 7.5 A
Female
Size: D-Sub 2
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Filter adapter
M/F DSUB FILTER ADAPTER 15PIN 1000PF
Article. No: 09 64 200 7230
Rated current: 6.5 A
Size: D-Sub 2
Thermoplastic resin (PCT)
Black
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 15
Copper alloy
Noble metal over Ni
Add to Wishlist
Remove from wishlist
Filter adapter
M/F DSUB FILTER ADAPTER 25PIN 1000PF
Article. No: 09 64 300 7230
Rated current: 6.5 A
Size: D-Sub 3
Thermoplastic resin (PCT)
Black
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Noble metal over Ni
Add to Wishlist
Remove from wishlist
Connector
9 way S Cup Male 1k Wout
Article. No: 09 64 121 7237
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 1
Thermoplastic resin (PCT), Plated steel
C-filter 1000 pF ±20% @ ≤100 V
Contacts: 9
Copper alloy
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Description of the contact - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 53 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends