myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Device connectivity
...
Cable connectors and cable assemblies
Power and signal connectors
09 64 421 7210
Osa number: 09 64 421 7210
37 way S Cup Male 47 Wout
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Connector
Solder cup termination
Rated current: 7.5 A
Male
Size: D-Sub 4
Thermoplastic resin (PCT), Plated steel
C-filter 47 pF ±20% @ ≤100 V
Contacts: 37
Copper alloy
Noble metal over Ni
Notes
Compare
Osa number: 09 64 421 7210
37 way S Cup Male 47 Wout
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Connectors
Series
D-Sub
Identification
Filter
Element
Connector
Description of the contact
Turned
Straight
Version
Termination method
Solder cup termination
Gender
Male
Size
D-Sub 4
Filter
C-filter 47 pF ±20% @ ≤100 V
Number of contacts
37
Locking type
Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
Rated current
7.5 A
Insulation resistance
>10
9
Ω
Contact resistance
≤ 10 mΩ
Limiting temperature
-55 ... +125 °C
Performance level
2
acc. to CECC 75301-802
Mating cycles
≥ 250
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin (PCT)
Plated steel
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
Specifications
DIN 41652
Commercial data
Packaging size
25
Net weight
19.96 g
Country of origin
Czechia
European customs tariff number
85322400
GTIN
5713140076396
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
Downloads
Download Package
Documentation
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
PDF
DXF
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
IGES
STEP
WRL
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
Laadi alla
HARTING Device Connectivity - Chapter 05
Laadi alla
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare