myHARTING Login
コンフィギュレータ
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
カタログのダウンロード
製品データePLANをダウンロード
製品データZuken E3シリーズをダウンロード
HARTING YouTubeチャンネル
Product Data Manager (only eng.)
Repairservice
要望リストへ追加
ウィッシュリストから削除
Matching Products
Matching Products
NEW
Accessories
3
該当データなし
eShop
Device connectivity
PCB connectors
...
Board to board connectors
Motherboard to daughtercard connection
09 55 266 6815 741
部品番号: 09 55 266 6815 741
15p ANG LP M PL2_M3 nut_Reel_160 pcs
画像は一例です。製品詳細を参照ください。
Properties Overview
コネクタ
Low-profile
リフロー半田付け端子 (SMT)
定格電流: 5 A
オス
サイズ: D-Sub 2
液晶高分子(LCP), シェル:スチール、ニッケルメッキ
黒
コンタクト: 15
銅合金, 接地:亜鉛ダイカスト
貴金属メッキ 下地Ni
ノート
Compare
Free Sample
部品番号: 09 55 266 6815 741
15p ANG LP M PL2_M3 nut_Reel_160 pcs
ノート
Compare
Free Sample
All functionalities, price and availability after
sign in
.
要望リストへ追加
ウィッシュリストから削除
Distributors
E-Mail Inquiry
Matching Products
NEW
Accessories
3
該当データなし
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
製品詳細
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Specification
Low-profile
Description of the contact
Stamped
Angled
Version
Termination method
Reflow soldering termination (SMT)
Gender
Male
Size
D-Sub 2
Connection type
Motherboard to daughtercard
Number of contacts
15
Locking type
Fixing flange with thread M3
Pack contents
160 pieces on reel
Technical characteristics
Distance between rows
2.84 mm
Contact spacing (termination side)
2.76 mm
Rated current
5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
> 5 x 10
9
Ω
Contact resistance
≤ 25 mΩ
Tightening torque
≤0.6 Nm Female screw lock
Limiting temperature
-55 ... +125 °C (during reflow soldering max. +240 °C for 30 s)
Insertion force
≤ 50 N
Withdrawal force
≥ 4.5 N
≤ 33 N
Performance level
2
acc. to CECC 75301-802
Mating cycles
≥ 250
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.6 mm
Installation height
3.6 mm
Hot plugging
No
Moisture Sensitivity Level (MSL)
1 acc. to ECA/IPC/JEDEC J-STD-020D
Process Sensitivity Level (PSL)
R0 acc. to ECA/IPC/JEDEC J-STD-020D
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Shell: steel, nickel plated
Colour (insert)
Black
Material (contacts)
Copper alloy
Ground: Zinc die-cast
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
1
Net weight
1,300 g
Country of origin
Vietnam
European customs tariff number
85366990
GTIN
5713140218734
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
Downloads
コネクタパッケージ
Documentation
Data Sheet
情報を表示
情報を非表示
Download Settings
PDF
PDF (チェコ語)
PDF (Portuguese_PT)
PDF (デンマーク語)
PDF (Spanish_MX)
PDF (ドイツ語)
PDF (スペイン語)
PDF (イタリア語)
PDF (日本語)
PDF (韓国語)
PDF (オランダ)
PDF (スウェーデン語)
PDF (フランス語)
PDF (ポーランド語)
PDF (トルコ語 )
PDF (中国語(簡体字))
PDF (中国語 (繁体字))
ダウンロード
情報を表示
情報を非表示
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
情報を表示
情報を非表示
Download Settings
PDF
DXF
ダウンロード
情報を表示
情報を非表示
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
情報を表示
情報を非表示
Download Settings
PDF (英語)
ダウンロード
情報を表示
情報を非表示
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
情報を表示
情報を非表示
Download Settings
STEP
JT
ダウンロード
情報を表示
情報を非表示
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
情報を表示
情報を非表示
Download Settings
ダウンロード
情報を表示
情報を非表示
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
情報を表示
情報を非表示
ダウンロード
情報を表示
情報を非表示
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
PCB Multi ECAD Data
情報を表示
情報を非表示
ダウンロード
情報を表示
情報を非表示
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Asset Administration Shell
情報を表示
情報を非表示
Download Settings
AAS
ダウンロード
情報を表示
情報を非表示
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
閉じる
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare