myHARTING Login
Konfiguratory
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Pobieranie katalogów
Pobierz dane ePLAN
Pobierz dane Zuken E3series
HARTING na YouTube
Product Data Manager (only eng.)
Repairservice
Dodaj do listy życzeń
Usunięcie z listy życzeń
Matching Products
Matching Products
NEW
Dane niedostępne
eShop
Device connectivity
PCB connectors
...
Board to cable connectors
Power and signal connectors
09 64 323 7802
Numer Katalogowy: 09 64 323 7802
25 way RA Male ferrite BLnut4
Obraz tylko poglądowy. Szczegóły w opisie produktu.
Properties Overview
Złącze
Lutowane na fali
Prąd znamionowy: 7.5 A
Męski
Rozmiar: D-Sub 3
Żywica termoplastyczna (PBT), Stal (platerowana cyną)
Filtr ferrytowy
Kontakty: 25
Stop miedzi
Notatki
Compare
This product is not orderable anymore.
Please contact your local distribution partner.
Numer Katalogowy: 09 64 323 7802
25 way RA Male ferrite BLnut4
Notatki
Compare
All functionalities, price and availability after
sign in
.
Dodaj do listy życzeń
Usunięcie z listy życzeń
Distributors
E-Mail Inquiry
Matching Products
NEW
Dane niedostępne
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Szczegóły Produktu
Identification
Category
Connectors
Series
D-Sub
Identification
Filter
Element
Connector
Description of the contact
Stamped
Straight
Version
Termination method
Wave soldering termination
Gender
Male
Size
D-Sub 3
Filter
Ferrite-filter
Number of contacts
25
PCB fixing
With frame
With board locks
Locking type
Fixing flange with thread 4-40 UNC
Technical characteristics
Rated current
7.5 A
Insulation resistance
>10
9
Ω
Contact resistance
≤ 15 mΩ
Tightening torque
≤0.6 Nm Female screw lock
Limiting temperature
-55 ... +105 °C
Performance level
3
Mating cycles
≥ 50
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin (PBT)
Steel, tin plated
Material (contacts)
Copper alloy
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
DIN 41652
Commercial data
Packaging size
50
Net weight
14.3 g
Country of origin
Taiwan
European customs tariff number
85366990
GTIN
5713140075979
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
Downloads
Download Package
Documentation
Type Sheet
Pokaż Informacje
Ukryj informacje
Download Settings
PDF
PDF
CGM
DXF
DXF
Ściągnij
Pokaż Informacje
Ukryj informacje
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Pokaż Informacje
Ukryj informacje
Download Settings
PDF (Angielski)
Ściągnij
Pokaż Informacje
Ukryj informacje
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Pokaż Informacje
Ukryj informacje
Download Settings
STEP
JT
Ściągnij
Pokaż Informacje
Ukryj informacje
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
PCB Multi ECAD Data
Pokaż Informacje
Ukryj informacje
Ściągnij
Pokaż Informacje
Ukryj informacje
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Catalogues & Brochures
HARTING Device Connectivity
Ściągnij
HARTING Device Connectivity - Chapter 05
Ściągnij
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Zamknij
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare