Matching Products
Matching Products NEW
Tools
3
Accessories
4
Part number: 09 67 015 0573
DSUB IDC HOOD 15P GREY TINSCR
DSUB IDC HOOD 15P GREY TINSCR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
With shielding plate, Cover lockable
Size: D-Sub 2
for knurled screws
Side entry
1x
Material (hood/housing): Thermoplastic
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 67 015 0573
DSUB IDC HOOD 15P GREY TINSCR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
3
Accessories
4
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing
    With shielding plate
    Cover lockable
Version
  • Size D-Sub 2
  • Shielding Shielded
  • Version Side entry
  • Cable entry 1x
  • Cable fixing Cable clamp
  • Locking type for knurled screws
  • 2 parts Yes
  • Separable Yes
  • Details
    Order knurled screw separately.
    for packaging density of 3 TE (15.24 mm)
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -30 ... +100 °C
  • Cable diameter 5 ... 9 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) RAL 7032 (pebble grey)
  • Length 41.15 mm
  • Width 39.62 mm
  • Height 15 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 50
  • Net weight 26.5 g
  • Country of origin Vietnam
  • European customs tariff number 85389099
  • GTIN 5713140090637
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare