Matching Products
Matching Products NEW
Combinables
23
Part number: 09 19 534 7324 740
SEK-19 SV HT MA LP STR29 34P PL3 VC/RE
SEK-19 SV HT MA LP STR29 34P PL3 VC/RE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Reflow soldering termination (THR)
Rated current: ‌1 A
Contacts: 34
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-13
Thermoplastic resin (PCT)
Beige
Notes
Compare
Part number: 09 19 534 7324 740
SEK-19 SV HT MA LP STR29 34P PL3 VC/RE
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
23
Product Details
Bezeichnung
  • Kategorie Steckverbinder
  • Baureihe SEK Low-profile
  • Komponente Messerleiste
  • Kontaktbeschreibung gerade
Ausführung
  • Anschlussart Reflowlötanschluss (THR)
  • Art der Verbindung
    Leiterplatte zu Kabel
    Leiterplatte zu Leiterplatte
  • Kontaktanzahl 34
  • Länge der Pins 2,9 mm
  • Lieferumfang Tape & Reel
Technische Kennwerte
  • Steckkontaktreihen 2
  • Raster, anschlussseitig 2.54 mm
  • Bemessungsstrom ‌ 1 A
  • Isolationswiderstand >109 Ω
  • Durchgangswiderstand ≤ 20 mΩ
  • Grenztemperatur -55 ... +125 °C (during reflow soldering max. +240 °C for 60 s)
  • Steckkraft ≤ 102 N
  • Ziehkraft ≤ 102 N
  • Anforderungsstufe
    3
    acc. to IEC 60603-13
  • Steckzyklen ≥ 50
  • Prüfspannung Ueff 1 kV
  • Isolierstoffgruppe II (400 ≤ CTI < 600)
Materialeigenschaften
  • Werkstoff Einsatz Thermoplastic resin (PCT)
  • Farbe Einsatz Beige
  • Werkstoff Kontakte Copper alloy
  • Kontaktoberfläche
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Materialbrennbarkeitsklasse nach UL 94 V-0
  • RoHS compliant
  • ELV Status compliant
  • China RoHS e
  • REACH Annex XVII Stoffe Not contained
  • REACH ANNEX XIV Stoffe Not contained
  • REACH SVHC Stoffe Not contained
Normen und Zulassungen
  • Normen IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Kaufmännische Daten
  • Packungsgröße 325
  • Nettogewicht 5,6 g
  • Ursprungsland Rumänien
  • europäische Zolltarifnummer 85366990
  • GTIN 5713140211483
  • ETIM EC002637
  • eCl@ss 27460201 Leiterplattensteckverbinder (Platinenanschluss)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 08
Selection Guide for Mezzanine Applications
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare