Matching Products
Matching Products NEW
Device side / Panel feed through
243
Part number: 09 47 343 4029
RJI Cab 4X22/7,IP20flex.,PVC,Multi.0,2m
RJI Cab 4X22/7,IP20flex.,PVC,Multi.0,2m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Straight
Cable length: 0.2 m
Notes
Compare
Part number: 09 47 343 4029
RJI Cab 4X22/7,IP20flex.,PVC,Multi.0,2m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
设备端 / 面板馈通
243
Product Details
Part List
  • Part list details
    Tip cablu
    Conector 1
    Conector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING RJ Industrial®
  • Connector 2 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
  • Description of the cable Straight
Version
  • Cable length 0.2 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
Commercial data
  • Packaging size 1
  • Net weight 50 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140251885
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare