Matching Products
Matching Products NEW
Part number: 33 11 000 0179 000
SFP CAGE ASSY 1X1 PRESS-FIT TYPE
SFP CAGE ASSY 1X1 PRESS-FIT TYPE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Konnektorer
Indsatser
Terminering ved indtrykning
Notes
Compare
Part number: 33 11 000 0179 000
SFP CAGE ASSY 1X1 PRESS-FIT TYPE
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series PushPull XS SFP
  • Element Inserts
Version
  • Termination method Press-in termination
  • Locking type PushPull
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 50
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 6.817 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140224001
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
PushPull Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare