Matching Products
Matching Products NEW
Combinables
8
Accessories
1
Part number: 09 11 000 7113
Han TC100 M-contact 25mm² protected
Han TC100 M-contact 25mm² protected

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimpkontakt
Nominel strøm: ≤100 A
Male
Kobberlegering, Polyamid (PA)
Forsølvet
Ledertværsnit: 25 mm²
Notes
Compare
Part number: 09 11 000 7113
Han TC100 M-contact 25mm² protected
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
Accessories
1
Product Details
Identification
  • Category Contacts
  • Series TC 100
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
  • Details Touch protection IPXXB in combination with the module 09140013035
Technical characteristics
  • Conductor cross-section 25 mm²
  • Rated current ≤ 100 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 19 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (contacts)
    Copper alloy
    Polyamide (PA)
  • Surface (contacts) Silver plated
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
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 10
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare