Matching Products
Matching Products NUEVO
Combinables
23
Hoods/Housings
2
Número de parte: 09 35 002 2101 333
PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD-SMP
PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD-SMP

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conectores
Hembra
Terminación de soldadura por ondas
Corriente nominal: ‌1.75 A
Au sobre Ni Lado de acoplamiento, Sn sobre Ni Lado de terminación
Notes
Compare
Free Sample
Número de parte: 09 35 002 2101 333
PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD-SMP
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Combinables
23
Hoods/Housings
2
Detalles del producto
Identification
  • Category Connectors
  • Series
    Han® PushPull (V14)
    RJ45
  • Element Female
  • Specification
    Angled
    With contact spring
  • Features Intuitive locking mechanism
Version
  • Termination method Wave soldering termination
  • Shielding Fully shielded, 360° shielding contact
  • Pack contents Tray
Technical characteristics
  • Rated current ‌ 1.75 A
  • Rated voltage 50 V
  • Transmission characteristics Cat. 6 Class E up to 250 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 750
Material properties
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications
    IEC 61076-3-117 Variant 14 (V14)
    IEC 60603-7 Mating face
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 7.85 g
  • Country of origin Japan
  • European customs tariff number 85366990
  • GTIN 5713140223974
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Engineering Data
PCB Multi ECAD Data

Mostrar información

Descargar

Mostrar información

Further Documents
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Catalogues & Brochures
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare