Produits correspondants
Produits correspondants NOUVEAU
Combinables
1
Tools
1
Numéro d‘article: 97 00 000 2345
DIN_PCB_R_MA_STR_32P_PL2_THR_2,5mm_AC
DIN_PCB_R_MA_STR_32P_PL2_THR_2,5mm_AC

Les images utilisées sont non contractuelles, veuillez vous référer au descriptif du produit

Vision d'ensemble des propriétés
Male connector
Reflow soldering termination (THR)
Rated current: ‌2 A
Contacts: 32
Straight
Copper alloy
Au over Pd/Ni over Ni, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7035 (light grey)
Notes
Comparer
NOUVEAU
Outil derating
Numéro d‘article: 97 00 000 2345
DIN_PCB_R_MA_STR_32P_PL2_THR_2,5mm_AC
Notes
Comparer
NOUVEAU
Outil derating
All functionalities, price and availability after sign in.
Ajoutez à votre liste de souhaits
Produits correspondants NOUVEAU
Combinables
1
Tools
1
détails du produit
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type R
  • Element Male connector
  • Description of the contact Straight
Version
  • Termination method Reflow soldering termination (THR)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
    PCB to cable
  • Number of contacts 32
  • Contact configuration Rows a and c, positions 2, 4, ... , 30, 32
  • Termination length 2.5 mm
  • Coding Coding with loss of contacts
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 2 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.2 mm
  • Insulation resistance >1011 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 15 s)
  • Insertion force ≤ 30 N
  • Withdrawal force ≤ 20 N
  • Performance level
    2
    acc. to IEC 60603-2
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s. 1 kV
  • Isolation group I (600 ≤ CTI)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7035 (light grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Pd/Ni over Ni
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Montrer les informations

Paramètres de chargement

Montrer les informations

Data Sheet

Montrer les informations

Paramètres de chargement

Montrer les informations

Type Sheet

Montrer les informations

Paramètres de chargement

Montrer les informations

Donnée Ingénierie
PCB Multi ECAD DATA

Montrer les informations

Télécharger

Montrer les informations

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparer