Matching Products
Matching Products NEW
Tools
2
Part number: 09 19 506 7829
SEK mezz Fe 6P Press-in 4.5mm PL3
SEK mezz Fe 6P Press-in 4.5mm PL3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Press-in termination
Rated current: ‌1 A
Contacts: 6
Straight
Copper alloy
Nickel plated Termination side, Au over Pd/Ni Mating side
Performance level: 3
Liquid crystal polymer (LCP)
Black
Notes
Compare
Part number: 09 19 506 7829
SEK mezz Fe 6P Press-in 4.5mm PL3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
2
Product Details
Identificare
  • Categoria Connecteurs
  • Seria SEK Mezzanine
  • Element Connecteur femelle
  • Descrierea contactului Droit
Versiune
  • Metoda de terminaţie Raccordement à insertion en force
  • Tip conexiune
    De placa de circuitos impresos a placa de circuitos impresos
    De placa madre a tarjeta hija
  • Număr de contacte 6
  • Lungime terminaţie 4,5 mm
Caracteristici tehnice
  • Rânduri de contacte 2
  • Spaţiu între contacte (partea terminaţiilor) 2,54 mm
  • Curent nominal ‌ 1 A
  • Rezistenţă izolaţie >109 Ω
  • Rezistenţă de contact ≤ 20 mΩ
  • Temperatura de limitare -55 ... +125 °C
  • Forţă de inserţie ≤ 18 N
  • Forţă de extragere ≤ 18 N
  • Nivel de performanţă 3
  • Cicluri de cuplare ≥ 50
  • Tensiune de test Ur.m.s. 1 kV
  • Grup izolaţie IIIa (175 ≤ CTI < 400)
  • Grosime PCB ‌1,6 mm +1,6 ‌
Proprietăţi material
  • Material (inserţie) Liquid crystal polymer (LCP)
  • Culoare (inserţie) Black
  • Material (contacte) Copper alloy
  • Suprafaţă (contacte)
    Nickel plated Termination side
    Au over Pd/Ni Mating side
  • Clasa de inflamabilitate a materialului conform UL 94 V-0
  • RoHS compliant
  • stare ELV normes
  • China RoHS e
  • Substanţe REACH Anexa XVII Non contenu
  • Substanţe REACH ANEXA XIV No incluido
  • Substanţe REACH SVHC Not contained
  • Propunerea din California 65 de substanțe No incluido
Specificaţii şi omologări
  • Specificaţii IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Date comerciale
  • Dimensiuni ambalaj 100
  • Masă netă 2.12 g
  • Ţara de origine China
  • Cod tarif vamal european 85366990
  • GTIN 5713140211179
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare