Productos combinables
Productos combinables NEW
Part Number: 97 00 000 5864
Han Ex/M16_H_HTE1_HC_f.DL_M32
Han Ex/M16_H_HTE1_HC_f.DL_M32

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Hood
Size: 16 B
Double locking lever
Top entry
1x M32
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 5015 (sky blue)
Notes
Comparar
Part Number: 97 00 000 5864
Han Ex/M16_H_HTE1_HC_f.DL_M32
Notes
Comparar
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Detalhes do produto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® Ex/M
  • Type of hood/housing Hood
Version
  • Size 16 B
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M32
  • Locking type Double locking lever
  • Field of application
    Connectors for explosion hazardous environments
    Hoods/housings for outdoor applications
  • Details Simple Apparatus for intrinsically safe circuits
  • Details ATTENTION! Only to be used with Han® Ex inserts!
Technical characteristics
  • Limiting temperature -20 ... +85 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Ambient temperature -20 ... +40 °C Up to +70 °C in T4
  • Degree of protection acc. to IEC 60529 IP65 With cable gland
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 5015 (sky blue)
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713141112789
  • eCl@ss 27440202 Shell for industrial connectors
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Datos técnicos
Objetos 3D CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar