myHARTING Login
Configurators
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Catalogi downloaden
Download product data ePLAN
Download product data Zuken E3series
HARTING op YouTube
Product Data Manager (only eng.)
Repairservice
eShop
Han® Ex
Han® Ex
Filters
Categorie
Select a value
Reset filter
Connector sets
32
Hoods / Housings
49
Inserts
42
Aantal contacten
Select a value
Reset filter
from
3
4
5
6
7
10
12
16
24
42
46
72
108
to
3
4
5
6
7
10
12
16
24
42
46
72
108
3
7
4
12
5
2
6
8
7
5
10
8
12
6
16
8
24
10
42
2
46
2
72
2
108
2
Nominale stroom
Select a value
Reset filter
from
1.5 A
5 A
10 A
to
1.5 A
5 A
10 A
1.5 A
8
5 A
32
10 A
34
Nominale spanning
Select a value
Reset filter
from
30 V
to
30 V
30 V
8
Grootte
Select a value
Reset filter
10 B
20
16 B
21
24 B
26
3 A
32
48 B
5
6 B
19
Kabelingang
Select a value
Reset filter
1x M20
40
1x M25
17
1x M32
13
1x M40
2
Aansluitmethode
Select a value
Reset filter
Crimp termination
38
Han-Quick Lock
®
termination
11
Screw termination
25
Geslacht
Select a value
Reset filter
Female
21
Male
21
Dwarsdoorsnede geleider (mm²)
Select a value
Reset filter
0.14 ... 2.5 mm²
7
0.14 ... 4 mm²
19
0.75 ... 2.5 mm²
16
Type kap/behuizing
Select a value
Reset filter
Bulkhead mounted housing
9
Hood
40
Type
Select a value
Reset filter
High construction
4
Low construction
1
Vergrendelingstype
Select a value
Reset filter
Double locking lever
31
Single locking lever
50
Unfortunately, no results were found for your search query
123 products
(of 123)
1/5
Nieuwe producten - Oplopend
Artikelnummer - Oplopend
Artikelnummer-Aflopend
Relevance
Nieuwe producten
Aantal contacten-Aflopend
Nominale stroom-Aflopend
Nominale spanning-Aflopend
Grootte-Aflopend
Hood
Han 24B Ex-HTE-M32-reel
Art. nr. 19 36 024 1442
Size: 24 B
Single locking lever
Top entry
1x M32
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 5015 (sky blue)
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex UL-Q7 Set
Art. nr. 10 36 107 0001
Complete set
Crimp termination
Rated current: 5 A
Contacts: 7
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex Q12 Kit HTE/HCC-M20
Art. nr. 10 36 012 0004
Complete set
Crimp termination
Rated current: 5 A
Contacts: 12
Size: 3 A
Single locking lever
Top entry
1x M20 1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex UL 3A Set
Art. nr. 10 36 103 0001
Screw termination
Rated current: 5 A
Contacts: 3
Size: 3 A
Single locking lever
Top entry
1x M20
Material: Zinc die-cast
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex UL 4A Set
Art. nr. 10 36 104 0001
Complete set
Screw termination
Rated current: 5 A
Contacts: 4
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex UL 4A-QL Set
Art. nr. 10 36 104 0003
Complete set
Han-Quick Lock
®
termination
Rated current: 5 A
Contacts: 3
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex UL 4A-QL set
Art. nr. 10 36 104 0004
Complete set
Han-Quick Lock
®
termination
Rated current: 5 A
Contacts: 4
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex UL 4A-QL Set
Art. nr. 10 36 104 0011
Complete set
Han-Quick Lock
®
termination
Rated current: 5 A
Contacts: 4
Size: 3 A
Single locking lever
Top entry
1x M20 1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex Q7 Kit HBM/HTE-M20
Art. nr. 10 36 007 0001
Complete set
Crimp termination
Rated current: 5 A
Contacts: 7
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex Q7 Kit HBM/HSE-M20
Art. nr. 10 36 007 0002
Complete set
Crimp termination
Rated current: 5 A
Contacts: 7
Size: 3 A
Single locking lever
Angled entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex Q7 Kit HBM angled/HTE-M20
Art. nr. 10 36 007 0003
Complete set
Crimp termination
Rated current: 5 A
Contacts: 7
Size: 3 A
Single locking lever
Top/side entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex Q12 Kit HBM/HTE-M20
Art. nr. 10 36 012 0001
Complete set
Crimp termination
Rated current: 5 A
Contacts: 12
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex Q12 Kit HBM/HSE-M20
Art. nr. 10 36 012 0002
Complete set
Crimp termination
Rated current: 5 A
Contacts: 12
Size: 3 A
Single locking lever
Angled entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex Q12 Kit HBM angled/HTE-M20
Art. nr. 10 36 012 0003
Complete set
Crimp termination
Rated current: 5 A
Contacts: 12
Size: 3 A
Single locking lever
Top/side entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex UL Q12 Set
Art. nr. 10 36 112 0001
Complete set
Crimp termination
Rated current: 5 A
Contacts: 12
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex 3A Kit HBM/HTE-M20
Art. nr. 10 36 003 0001
Complete set
Screw termination
Rated current: 5 A
Contacts: 3
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex 3A Kit HBM/HSE-M20
Art. nr. 10 36 003 0002
Complete set
Screw termination
Rated current: 5 A
Contacts: 3
Size: 3 A
Single locking lever
Angled entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex 3A Kit HBM angled/HTE-M20
Art. nr. 10 36 003 0004
Complete set
Screw termination
Rated current: 5 A
Contacts: 3
Size: 3 A
Single locking lever
Top/side entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex 3A-QL Kit HBM angled/HTE-M20
Art. nr. 10 36 003 0005
Complete set
Han-Quick Lock
®
termination
Rated current: 5 A
Contacts: 3
Size: 3 A
Single locking lever
Top/side entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex 3A-QL Kit HSM angled-M20/HTE-M20
Art. nr. 10 36 003 0008
Complete set
Han-Quick Lock
®
termination
Rated current: 5 A
Contacts: 3
Size: 3 A
Single locking lever
Top/side entry
1x M20 1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex 4A Kit HBM/HTE-M20
Art. nr. 10 36 004 0001
Complete set
Screw termination
Rated current: 5 A
Contacts: 4
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex 4A Kit HBM/HSE-M20
Art. nr. 10 36 004 0002
Complete set
Screw termination
Rated current: 5 A
Contacts: 4
Size: 3 A
Single locking lever
Angled entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex 4A-QL Kit HBM/HTE-M20
Art. nr. 10 36 004 0003
Complete set
Han-Quick Lock
®
termination
Rated current: 5 A
Contacts: 4
Size: 3 A
Single locking lever
Top entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex 4A-QL Kit HBM/HSE-M20
Art. nr. 10 36 004 0004
Complete set
Han-Quick Lock
®
termination
Rated current: 5 A
Contacts: 4
Size: 3 A
Single locking lever
Angled entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex 4A-QL Kit HBM angled/HTE-M20
Art. nr. 10 36 004 0005
Complete set
Han-Quick Lock
®
termination
Rated current: 5 A
Contacts: 4
Size: 3 A
Single locking lever
Top/side entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex 4A Kit HBM angled/HSE-M20
Art. nr. 10 36 004 0006
Complete set
Screw termination
Rated current: 5 A
Contacts: 4
Size: 3 A
Single locking lever
Angled entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex 4A-QL Kit HSM angled-M20/HTE-M20
Art. nr. 10 36 004 0008
Complete set
Han-Quick Lock
®
termination
Rated current: 5 A
Contacts: 4
Size: 3 A
Single locking lever
Top/side entry
1x M20 1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex 4A-QL Kit HCC-M20/HTE-M20
Art. nr. 10 36 004 0011
Complete set
Han-Quick Lock
®
termination
Rated current: 5 A
Contacts: 4
Size: 3 A
Single locking lever
Top entry
1x M20 1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex 4A Kit HCC-M20/HTE-M20
Art. nr. 10 36 004 0012
Complete set
Screw termination
Rated current: 5 A
Contacts: 4
Size: 3 A
Single locking lever
Top entry
1x M20 1x M20
Add to Wishlist
Verwijder uit de lijst
Connector sets
Han Ex Q5 Kit HBM/HSE-M20
Art. nr. 10 36 005 0001
Complete set
Crimp termination
Rated current: 5 A
Contacts: 5
Size: 3 A
Single locking lever
Angled entry
1x M20
Add to Wishlist
Verwijder uit de lijst
Info
Een fout opgetreden tijdens het toevoegen aan winkelwagen.
1
2
3
5
Sorteren op
Artikelnummer - Oplopend
Artikelnummer - Aflopend
Relevance
Nieuwe producten
Aantal contacten - Aflopend
Nominale stroom - Aflopend
Nominale spanning - Aflopend
Grootte - Aflopend
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 123 products
Compare
0
Sorteren op
Filters
0