Matching Products
Matching Products NEW
Accessories
4
Artikelnummer: 09 55 466 7812 741
37p ANG STD M PL3_4-40 nut_Reel_140 pcs
37p ANG STD M PL3_4-40 nut_Reel_140 pcs

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Connector
Aansluiting voor reflow solderen (SMT)
Nominale stroom: ‌5 A
Mannelijk
Grootte: D-Sub 4
Vloeibaar kristalpolymeer (LCP), Schaal: staal, vernikkeld
Zwart
Contacten: 37
Koperlegering, Aarding: zink-spuitgietwerk
Edelmetaal over Ni
Notes
Compare
Artikelnummer: 09 55 466 7812 741
37p ANG STD M PL3_4-40 nut_Reel_140 pcs
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
4
Productdetails
식별
  • 카테고리 Connectors
  • 제품 시리즈 D-Sub
  • 식별 Standard
  • 요소 Connector
  • 접점 설명
    Stamped
    Angled
버전
  • 터미네이션 방법 Reflow soldering termination (SMT)
  • 젠더 Male
  • 규격 D-Sub 4
  • 연결 유형 Motherboard to daughtercard
  • 컨택트핀 개수 37
  • 잠금 유형 Fixing flange with thread 4-40 UNC
  • 패키지 내용 140 pieces on reel
기술적 특성
  • 단자 중심간 거리 (터미네이션 측면) 2.76 mm
  • 정격 전류 ‌ 5 A
  • 기중 거리 ≥ 1 mm
  • 연면 거리 ≥ 1 mm
  • 절연 저항 > 5 x 109 Ω
  • 접점 저항 ≤ 25 mΩ
  • 조임 토크 ≤0.6 Nm Female screw lock
  • 제한 온도 -55 ... +125 °C (during reflow soldering max. +240 °C for 30 s)
  • 삽입 포스 ≤ 123 N
  • 철수 포스
    ≥ 11 N
    ≤ 82 N
  • 성능 레벨 3
  • 체결 주기 ≥ 50
  • 테스트 전압 Ur.m.s. 1 kV
  • 고립 그룹 IIIa (175 ≤ CTI < 400)
  • PCB 두께 ≥1.6 mm
  • 설치 높이 ‌ 7.3 mm
  • Hot plugging No
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
  • Process Sensitivity Level (PSL) R0 acc. to ECA/IPC/JEDEC J-STD-020D
자재 특성
  • 재료 (인서트)
    Liquid crystal polymer (LCP)
    Shell: steel, nickel plated
  • 컬러 (인서트) Black
  • 재료 (접점)
    Copper alloy
    Ground: Zinc die-cast
  • 표면 (접점) Noble metal over Ni
  • UL 94 규격에 따른 소재 가연성 클래스 V-0
  • RoHS compliant
  • ELV 상태 compliant
  • China RoHS e
  • REACH Annex XVII 물질 Not contained
  • REACH ANNEX XIV 물질 Not contained
  • REACH SVHC 물질 Not contained
  • 캘리포니아 법령 65 물질 Not contained
상세명세 및 승인
  • 사양 DIN 41652
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
상업용 데이터
  • 포장 규격 1
  • 총 중량 23 g
  • 원산지 Vietnam
  • 유럽 관세 번호 85366990
  • GTIN 5713140218888
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

PCB Multi ECAD Data

Informatie weergeven

Downloaden

Informatie weergeven

Further Documents
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare