Matching Products
Matching Products NEW
Artikelnummer: 33 28 CON 18P4
HARTING M8T1 Hybrid Industrial male
HARTING M8T1 Hybrid Industrial male

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Kabelconnector
Recht, Omgespoten
Mannelijk
Zwart
Notes
Compare
Artikelnummer: 33 28 CON 18P4
HARTING M8T1 Hybrid Industrial male
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Productdetails
Identification
  • Category Connecteurs
  • Series
    HARTING T1 Industrial
    Connecteurs circulaires M8
  • Element Connecteur de câble
  • Specification
    Droit
    Surmoulé
Version
  • Gender Male
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 4
  • Coding Single Pair Ethernet (SPE)
  • Locking type Screw locking
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage ‌ 60 V DC
  • Transmission characteristics 600 MHz Bande passante
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Contact resistance ≤ 20 mΩ
  • Shielding resistance ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 1.000
  • Degree of protection acc. to IEC 60529
    IP65 condition de couplage
    IP67 condition de couplage
  • Test voltage UDC
    1 kV (contact-contact)
    2,25 kV (contact-terre)
Material properties
  • Colour (hood/housing) Noir
Specifications and approvals
  • Specifications
    IEC 63171-6
    IEEE 802.3bu (remote power supply over PoDL = Power over Data Line)
    IEEE 802.3cg (10BASE-T1)
    IEEE 802.3bw (100BASE-T1)
    IEEE 802.3bp (1000BASE-T1)
    IEEE 802.3ch (2.5GBASE-T1 / 5GBASE-T1 / 10GBASE-T1)
Commercial data
  • Packaging size 1
  • eCl@ss 27440190 Industry connector (unspecified)
  • UNSPSC 24.0 39121409
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare