The configurator is not optimized for your screen resolution
To enable our configurator to provide complex solutions in simple, clear steps, a screen width of more than 1,000 px is required.
Explore HARTING
Dummy title
Dummy content
Han® High Power Configurator:
A new generation of HARTING configurators is coming soon
Announcement: Get ready for an improved experience and new features. The current configurators will remain available for a transition period, so you can switch at your own pace.
Discover what's new and how the transition works:
Learn about the new configurators and the transition
Adjust Frames and insert - top
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"detail"},"configid":"","assembly":[],"addComponent":[],"language":"en","cable":null,"export":[]}
Frames and insert - top
Please select your frame first to choose the following configuration options
Search for product number
Search for product number
Search for HARTING article numbers, competitor articles as well as own customer part numbers (if this function is activated).
Series hood/housing
Please select
Han® HPR
Han® HPR Compact
Han® HPR EasyCon
Han® HPR enlarged
Han® HPR slim
number of cable entries
Please select
0
1
2
3
4
Thread of Cable Entry
Please select
M20
M25
M25 M20
M25 M32
M32
M40
M50
Without
Not relevant
Type of locking
Please select
central locking lever
Screw (Standard Part)
Size
Please select
6 B
16 B
24 B
48 B
16 HPR enlarged
22 HPR
24 HPR enlarged
34 HPR
SP1
SP2
IP-Rating
Please select
IP65
IP66
IP68
IP69
IPX9K
IP6K9K
Material (hood/housing)
Please select
aluminium alloy
number of module/insert places
Please select
1
2
3
4
5
6
10
rated current
Please select
250
350
650
Gender
Please select
male
female
Size
Please select
6 B
16 B
24 B
48 B
16 HPR enlarged
22 HPR
24 HPR enlarged
34 HPR
SP1
SP2
Series hood/housing
Please select
Han® HPR
Han® HPR Compact
Han® HPR EasyCon
Han® HPR enlarged
Han® HPR slim
number of module/insert places
Please select
1
2
3
4
5
6
10
rated current
Please select
250
350
650
Gender
Please select
male
female
Size
Please select
6 B
16 B
24 B
48 B
16 HPR enlarged
22 HPR
24 HPR enlarged
34 HPR
SP1
SP2
Series hood/housing
Please select
Han® HPR
Han® HPR Compact
Han® HPR EasyCon
Han® HPR enlarged
Han® HPR slim
Series hood/housing
Please select
Han® HPR
Han® HPR Compact
Han® HPR EasyCon
Han® HPR enlarged
Han® HPR slim
Thread of Cable Entry
Please select
M20
M20 M40
M25
M25 M20
M25 M32
M25 M50
M32
M40
M50
M63
Without
Not relevant
Type of locking
Please select
central locking lever
single locking lever
double locking lever
short lever
long lever
Toggle locking
PushPull
PushPull-Feature+threaded join
PushPull Invers
PP inverse-Feature+thr. joint
threaded joint (int. thread)
threaded joint (ext. thread)
ComLock
ComLock S
ComLock-Feature+threaded joint
har-lock
har-lock-Feature+threaded join
bayonet locking
Screw (Standard Part)
Hexagon socket head cap screw
Hexagon head screw (with slot)
screw with slot
screw with cross recess
knurled screw (with slot)
knurled screw long
knurled screw (hexagon)
premounted threaded insert
snap-in locking
Push button
flange with feed through hole
flange with thread
flange with nut
flange with fitted screw lock
without
not applicable
Size
Please select
1A
3 A
10 A
16 A
32 A
6 B
10 B
16 B
24 B
32 B
L32 B
48 B
(old) 6 HPR
(old) 3 HPR
(old) 10 HPR
(old) 16 HPR
16 HPR enlarged
22 HPR
(old) 24 HPR
24 HPR enlarged
24 HPR VS
34 HPR
34 HPR VS
(old) 48 HPR
SP1
SP2
Han-Yellock® 10
Han-Yellock® 30
D-Sub 1
D-Sub 2
D-Sub 3
D-Sub 4
D-Sub 5
XS
S
M
L
Han-Yellock® 60
70
100
200
250
350
650
not applicable
Size 10
Size 20
Size 30
Size 40
Size 50
Size 60
Size 70
Size 80
Size 90
Size 100
850
1400
IP-Rating
Please select
IP65
IP66
IP68
IP69
IPX9K
IP6K9K
Material (hood/housing)
Please select
ceramics
ABS (Acrylnitril-butadiene-sty
LCP (liquid crystal polymer)
PA (polyamide)
PBT (polybutylenterephthalate)
PC (polycarbonate)
PCT
PE (polyethylene)
PEEK (polyetheretherketone)
PE-HD (high density)
PEI (polyetherimide)
PE-LD (low density)
PE-LLD (linear, low density)
PET (Polyethylenterephthalat)
PE-UHMW
PK (polyketone)
PMMA (polymethylmethacrylate)
POM (polyoxymethylene)
PP (polypropylene)
PPA (polyphthalamide)
PPE (polyphenylenether)
PPS (polyphenylensulfide)
PS (polystyrole)
PTFE (polytetrafluorethylene)
PVC (Polyvinylchlorid)
aluminium alloy
copper
low alloyed copper
copper-beryllium alloy
copper-nickel alloy
copper-nickel-zinc alloy
copper-zinc alloy (brass)
special copper alloy
copper-tin alloy (bronze)
nickel alloy
stainless steel
steel
zinc alloy
PVDF (polyvinylidenfluoride)
TPS
TPU
TPV
TPA (Polyamide-TPE)
TPE
TPO (Olefin-TPE)
ABR (Acrylat-butadiene-rubber)
BR (Butadien-rubber)
CR (polychloroprene)
EPDM (Ethylene, Propylene, Die
EPM (Ethylene propylene rubber
FEPM (tetrafluoro ethylene/pro
FFKM (Perfluoroelastomers)
FKM (Fluoro-rubber)
FMQ (Silicone rubber composed
FVMQ (Silicone rubber composed
HNBR (hydrated NBR)
IR (Isoprene rubber, synthetic
LSR (Liquid silicone rubber)
NBR (Acrylnitril-butadiene-rub
NR (Natural rubber)
PSBR (Vinylpyridin-styrole-but
PUR (Polyurethane)
PVMQ (Silicone rubber composed
SBR (Styrole-butadiene-rubber)
SIBR (Styrol-isoprene-butadien
VMQ (Silicone rubber composed
aluminium / steel sheet
Type of Hood/Housing
Please select
hood
circular connector housing
receptacle housing
flange housing
panel feed through
bulkhead mounted housing
cable to cable housing
surface mounted housing
cable adapter
terminal housing for motors
screw mounted housing
jam-nut receptacle
Shell
carrier hood
Shell housing
overmoulding
more filters
less filters
Han HPR SP1 Frame HC250
09 40 011 9902
Han HPR SP1 Frame HC350
09 40 011 9903
SP2: Frameless (choose insert)
HC M0 000 0001
Han 1HC-Halterung
09 11 000 9951
Han 1HC-Halterung 650A
09 11 000 9971
Han 2HC-Halterung
09 11 000 9952
Frame 4xHC250-F
09 11 000 9926
Frame 4xHC250-F (invers)
09 11 000 9942
Frame 4xHC250-M
09 11 000 9925
Frame 4xHC250-M (invers)
09 11 000 9941
Han 2HC-Halterung
09 11 000 9956
Han 2HC-Halterung (650A)
09 11 000 9972
Han 48HPR frame 5xHC350A for male 4+PE
09 40 048 9809
Han 48HPR frame female 5x HC350 (4+PE)
09 40 048 9909
Han 48HPR frame for 4XHC350 for hood
09 40 048 9910
Han 48HPR frame for 4XHC350 for housing
09 40 048 9810
Han 48HPR frame for 6XHC350A for female
09 40 048 9906
Han 48HPR frame for 6XHC350A for male
09 40 048 9806
Han 48HPR frame for 10XHC350A for female
09 40 048 9960
Han 48HPR frame for 10XHC350A for male)
09 40 048 9860
Han 48 HPR frame for 4X650A male
09 40 048 9811
Han 48HPR frame for 4X650A female
09 40 048 9911
Han 1HC350 Frame for HPR Compact
09 40 524 9951
Han 3HC250 Frame for HPR-Compact
09 40 524 9943
Han 4HC250 Frame_female for HPR-Compact
09 40 524 9945
Han 4HC250 Frame_male for HPR-Compact
09 40 524 9944
Frame 3xHC 350
09 11 000 9963
Han 3HC350 Frame for HPR Compact
09 40 524 9953
Han 16HPR EasyCon Frame-F 3xHC250A
09 40 016 9902
Han 16HPR EasyCon Frame-M 3xHC250A
09 40 016 9901
Han 16HPR EasyCon Frame-F 4xHC250A
09 40 016 9904
Han 16HPR EasyCon Halterung-M 4xHC250A
09 40 016 9903
Han 16HPR EasyCon Frame-F 3xHC350A
09 40 016 9912
Han 16HPR EasyCon Frame-M 3xHC350A
09 40 016 9911
Han 16HPR EasyCon Frame-F 2x650A
09 40 016 9926
Han 16HPR EasyCon Frame-M 2x650A
09 40 016 9925
Frame Han 24HPR EasyCon female 3xHC250
09 40 024 9902
Frame Han 24HPR EasyCon male 3xHC250
09 40 024 9901
Frame Han 24HPR EasyCon female 4xHC250
09 40 024 9904
Frame Han 24HPR EasyCon male 4xHC250
09 40 024 9903
Han 24 HPR EasyCon Frame Female 3XHC350
09 40 024 9912
Han 24 HPR EasyCon Frame Male 3XHC350
09 40 024 9911
Han 24 HPR EasyCon Frame Female 4XHC350
09 40 024 9914
Han 24 HPR EasyCon Frame Male 4XHC350
09 40 024 9913
Han 24 HPR EasyCon Frame Female 3X650A
09 40 024 9922
Han 24 HPR EasyCon Frame Male 3X650A
09 40 024 9921
Frame Han 34HPR EasyCon 4xHC650 f
09 40 034 9924
Frame Han 34HPR EasyCon 4xHC650 m
09 40 034 9923
Frame 3xHC250-F-enlarged
09 11 000 9944
Frame 3xHC250-M-enlarged
09 11 000 9943
Frame 4xHC250-F
09 11 000 9938
Frame 4xHC250-M
09 11 000 9937
Han 3HC-frame enlarged 250-female
09 11 000 9932
Han 3HC-frame enlarged 250-male
09 11 000 9931
Han 4HC-frame enlarged 250-female
09 11 000 9928
Han 4HC-frame enlarged 250-male
09 11 000 9927
Frame-F 3XHC 350-Han 24HPR enlarged
09 11 000 9958
Frame-M 3XHC 350 -Han 24HPR enlarged
09 11 000 9957
FramFrame-F 3XHC 350-Haan 24HPR enlarged
09 11 000 9965
Frame-M 4XHC 350-Han 24HPR enlarged
09 11 000 9964
Frame-F 3XHC 650-Han 24HPR enlarged
09 11 000 9974
Frame-M 3XHC 650-Han 24HPR enlarged
09 11 000 9973
Frame Han 22HPR slim female 3xHC250
09 40 022 9904
Frame Han 22HPR slim male 3xHC250
09 40 022 9903
Frame Han 22HPR female 4xHC250
09 40 022 9902
Frame Han 22HPR male 4xHC250
09 40 022 9901
Contact information
First name
Company
Street
Last name
Country
Postal code
City
E-mail address
Phone
Fax
Assembling aid is needed (02 09 500 0002)
Marked fields have to be filled in
Submit