Contato de parafuso plugável para alimentação de potência
Instruções de montagem
Termination data
Nominal voltage
24 V DC
48 V DC
Permissible voltage
9 ... 60 V DC
Surge protection
Ja
Operating current
<125 mA @ 24 V DC
<65 mA @ 48 V DC
Supply circuit
SELV (Circuit Breaker 10 A)
Starting current
<1,4 A @ 24 V DC
<2,3 A @ 48 V DC
Overcurrent protection
2 A Vid input
Power consumption
<3,12 W @ 24 V DC
Termination method
Kopplingsbar skruvkontakt
Number of contacts
3
Conductor cross-section
0,08 ... 2,5 mm²
Conductor cross-section [AWG]
AWG 28 ... AWG 12
Pinout
+ / - / FE
Reverse polarity protection
Ja
Technical characteristics
Pollution degree
2
Overvoltage category
II
Operating temperature
-0 ... +55 °C
Storage temperature
-40 ... +85 °C
Relative humidity
0 ... 95 % Sem condensação (operação)
0 ... 95 % Sem condensação (armazenamento/transporte)
Air pressure
≥795 hPa ≈ 2000 m
Degree of protection acc. to IEC 60529
IP30 condição conectada
MTBF
≈ 1734.000 h
Ethernet ports copper
10/100/1000 Mbit/s (RJ45-Ports)
8 x
Transmission standard
10BASE-Te
100BASE-TX EEE
1000BASE-T EEE
Auto-negotiation
Yes
Auto-polarity
Yes
Auto-MDI(X)
Yes
Transmission physics
Twisted Pair Cat. 5
Data rate
10 Mbit/s
100 Mbit/s
1,000 Mbit/s
Transmission length
100 m
Material properties
Material (hood/housing)
Aluminium (anodiserad)
Stålplåt (pulverbelagd)
Length
107,5 mm
Width
25 mm
Height
142 mm
RoHS
överensstämmelse med undantag
RoHS exemptions
7(c)-I: Elektriska och elektroniska komponenter innehållande bly i glas eller keramik annat än dielektrisk keramik i kondensatorer, t.ex. piezo-elektriska enheter eller i ett matriskompound i glas eller keramik
ELV status
överensstämmelse med undantag
China RoHS
50
REACH Annex XVII substances
Innehåller ej
REACH ANNEX XIV substances
Innehåller ej
REACH SVHC substances
Ja
REACH SVHC substances
Bly
California Proposition 65 substances
Ja
California Proposition 65 substances
Bly
Specifications and approvals
Specifications
EN 55032 utsläppsstandard
EN 55035 Immunitet mot elektromagnetisk interferens EMC