Matching Products
Matching Products NOVO
Combinables
1
Tools
1
Part Number: 17 79 000 0011
har-bus HM coding m RAL5011 steel blue
har-bus HM coding m RAL5011 steel blue

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Elemento de codificação
para conectores macho
Termoplástico
RAL 5011 (azul-aço)
Notes
Compare
Part Number: 17 79 000 0011
har-bus HM coding m RAL5011 steel blue
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Combinables
1
Tools
1
Detalhes do produto
Identification
  • Category Accessories
  • Series har-bus® HM
  • Type of accessory Coding element
  • Description of the accessory for male connectors
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 5011 (steel blue)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 100
  • Net weight 0.285 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140122635
  • eCl@ss 27440203 Coding for industrial connectors
  • ETIM EC002311
  • UNSPSC 24.0 39121421
Documentation
Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Catalogues & Brochures
HARTING Device Connectivity - Chapter 11
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare