Matching Products
Matching Products NEW
Accessories
4
Numer Katalogowy: 09 55 366 7812 741
D Sub male 25p standard PL3 with UNC
D Sub male 25p standard PL3 with UNC

Obraz tylko poglądowy. Szczegóły w opisie produktu.

Properties Overview
Złącze
Lutowanie rozpływowe (SMT)
Prąd znamionowy: ‌5 A
Męski
Rozmiar: D-Sub 3
Polimer ciekłokrystaliczny (LCP), Muszla: mosiądz, niklowany
Czarny
Kontakty: 25
Stop miedzi, Uziemienie: odlew cynkowy
Metal szlachetny na Ni
Notatki
Compare
Free Sample
Numer Katalogowy: 09 55 366 7812 741
D Sub male 25p standard PL3 with UNC
Notatki
Compare
Free Sample
All functionalities, price and availability after sign in.
Dodaj do listy życzeń
Matching Products NEW
Accessories
4
Szczegóły Produktu
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Angled
Version
  • Termination method Reflow soldering termination (SMT)
  • Gender Male
  • Size D-Sub 3
  • Connection type Motherboard to daughtercard
  • Number of contacts 25
  • Locking type Fixing flange with thread 4-40 UNC
  • Pack contents 140 pieces on reel
Technical characteristics
  • Contact spacing (termination side) 2.76 mm
  • Rated current ‌ 5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance ≤ 25 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C (during reflow soldering max. +240 °C for 30 s)
  • Insertion force ≤ 83 N
  • Withdrawal force
    ≥ 7.8 N
    ≤ 56 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 7.3 mm
  • Hot plugging No
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
  • Process Sensitivity Level (PSL) R0 acc. to ECA/IPC/JEDEC J-STD-020D
Material properties
  • Material (insert)
    Liquid crystal polymer (LCP)
    Shell: steel, nickel plated
  • Colour (insert) Black
  • Material (contacts)
    Copper alloy
    Ground: Zinc die-cast
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
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
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 23 g
  • Country of origin Vietnam
  • European customs tariff number 85366990
  • GTIN 5713140070240
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
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
Ściągnij

Pokaż Informacje

PCB Multi ECAD Data

Pokaż Informacje

Ściągnij