Matching Products
Matching Products NEW
Part number: 09 64 312 7245
25 WAY STRAIGHT FEMALECLIPBCCLIP
25 WAY STRAIGHT FEMALECLIPBCCLIP

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Wave soldering termination
Rated current: ‌7.5 A
Female
Size: D-Sub 3
Thermoplastic resin (PCT), Plated steel
C-filter 3900 pF ±20% @ ≤100 V
Contacts: 25
Copper alloy
Noble metal over Ni
Notes
Compare
Part number: 09 64 312 7245
25 WAY STRAIGHT FEMALECLIPBCCLIP
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Filter
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Wave soldering termination
  • Gender Female
  • Size D-Sub 3
  • Filter C-filter 3900 pF ±20% @ ≤100 V
  • Number of contacts 25
  • PCB fixing With board locks
  • Locking type Fixing flange with thread 4-40 UNC
Technical characteristics
  • Rated current ‌ 7.5 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm メスネジロック
  • Limiting temperature -20 ... +125 °C
  • Performance level
    2
    CECC 75301-802に準拠
  • Mating cycles ≥ 250
  • Hot plugging いいえ
Material properties
  • Material (insert)
    サーモプラスチック製 (PCT)
    メッキスチール
  • Material (contacts) 銅合金
  • Surface (contacts) 貴金属メッキ 下地Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS 適合(適用除外品)
  • RoHS exemptions 6(c): 鉛含有量が重量比4%以下の銅合金
  • ELV status 適合(適用除外品)
  • China RoHS 50
  • REACH Annex XVII substances 含まず
  • REACH ANNEX XIV substances 含まず
  • REACH SVHC substances はい
  • REACH SVHC substances
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances はい
  • California Proposition 65 substances
    ニッケル
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 25
  • Net weight 22.65 g
  • Country of origin Romania
  • European customs tariff number 85322400
  • GTIN 5713140217065
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare