Productos combinables
Productos combinables NUEVO
N.º de referencia: 09 47 CON 44P8
saCon RJ45 LED grey
saCon RJ45 LED grey

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conectores
Conector de cable
Corriente nominal: ‌2 A
Contactos: 8
Aleación de cobre
Chapado en oro
Notas
Comparar
N.º de referencia: 09 47 CON 44P8
saCon RJ45 LED grey
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Connectors
  • Series RJ45
  • Identification saCon RJ45 LED
  • Element Cable connector
  • Specification Overmoulded
Version
  • Shielding Shielded
  • Number of contacts 8
Termination data
  • Permissible voltage 1,000 V DC
Technical characteristics
  • Rated current ‌ 2 A
  • Rated voltage 24 V
  • Transmission characteristics Cat. 6 Class E up to 250 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >500 MΩ
  • Limiting temperature
    -40 ... +80 °C in operation
    -40 ... +80 °C During laying
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Gold plated
  • Layer thickness ≥ 1.27 µm
  • Layer thickness ≥ 50 µinch
  • Colour (hood/housing) Grey
  • Material flammability class acc. to UL 94 V-2
Specifications and approvals
  • Specifications IEC 60603-7 Mating face
Datos comerciales
  • Tamaño del embalaje 1
  • eCl@ss 27440205 Contact insert for industrial connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar