Matching Products
Matching Products NOVO
Combinables
3
Part Number: 09 11 000 6677
Han TC400_CT_SMC_F_CRT_150mm²_Ag
Han TC400_CT_SMC_F_CRT_150mm²_Ag

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Contato de crimpagem
Corrente Nominal: ≤400 A
Fêmea
Liga de cobre
Banhado a prata
Seção transversal do condutor: 150 mm²
Notes
Compare
Part Number: 09 11 000 6677
Han TC400_CT_SMC_F_CRT_150mm²_Ag
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Combinables
3
Detalhes do produto
Identification
  • Category Contacts
  • Series TC 400
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Female
  • Manufacturing process Turned contacts
  • Details The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions.
Technical characteristics
  • Conductor cross-section 150 mm²
  • Rated current ≤ 400 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 22.5 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Vibration resistance Category 2 acc. to IEC 61373
  • Shock resistance Category 2 acc. to IEC 61373
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 89.44 g
  • Country of origin Germany
  • European customs tariff number 85359000
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare