Matching Products
Matching Products NEW
Device side / Panel feed through
9
Artikel nummer: 33 01 241 1200 027
FO CA LCdx-LCdx 2G50/125 OM3, 120m
FO CA LCdx-LCdx 2G50/125 OM3, 120m

Bilden är bara en illustration. Se produktbeskrivningen.

Properties Overview
Kabelinstallationer
Förinstallerad på båda sidor
FO-kabel
Multimode
Kabellängd: 120 m
Notes
Compare
Artikel nummer: 33 01 241 1200 027
FO CA LCdx-LCdx 2G50/125 OM3, 120m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Lato apparato / Passa-parete
9
Produktinformation
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 LC duplex
  • Connector 2 LC duplex
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 120 m
  • Number of fibres 2
  • Fiber type 2G50/125 OM3
Technical characteristics
  • Cable diameter 5.17 mm
Material properties
  • Colour (cable) Light blue
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
  • ECHA SCIP number 8a5c37c3-d5dc-469f-b994-a066c654819f
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140802704
  • eCl@ss 27061003 Patch cable fiber-optic
  • UNSPSC 24.0 43223326
Documentation
Data Sheet

Visa uppgifter

Download Settings

Visa uppgifter

Type Sheet

Visa uppgifter

Download Settings

Visa uppgifter

Product Declaration

Visa uppgifter

Download Settings

Visa uppgifter

Engineering Data
3D CAD Data

Visa uppgifter

Download Settings

Visa uppgifter

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare