Matching Products
Matching Products NEW
Accessories
1
Varenummer: 14 01 101 3101 000
har-flexicon 2,54 TSPV-10 T44 BK 250pcs
har-flexicon 2,54 TSPV-10 T44 BK 250pcs

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Connectors, PCB terminal block, Vertical, Push-in-spring-cage termination, Rated current: ‌6 A, Contacts: 10, Copper alloy, Tin plated, Liquid crystal polymer (LCP), Black
Notes
Compare
NEW
Derating tool
Free Sample
Varenummer: 14 01 101 3101 000
har-flexicon 2,54 TSPV-10 T44 BK 250pcs
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
produkt detaljer
Identification
  • Category Connectors
  • Series har-flexicon®
  • Element PCB terminal block
  • Specification Vertical
  • Features Reconnection: 10 times (only with same or larger cross section)
Versie
  • Aansluitmethode
    Push-in-spring-cage termination
    Reflow soldering termination (SMT)
  • Verbindingstype PCB to cable
  • Aantal contacten 10
  • Details A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2.
  • Pakketinhoud 250 pieces on reel
Technische eigenschappen
  • Dwarsdoorsnede geleider (mm²)
    0.14 ... 0.5 mm² Solid
    0.2 ... 0.5 mm² Stranded
    0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
  • Dwarsdoorsnede geleider (AWG) AWG 26 ... AWG 20
  • Contactrijen 1
  • Contactpitch (aansluitzijde) 2.54 mm
  • Nominale stroom ‌ 6 A
  • Nominale spanning 160 V
  • Nominale impulsspanning 2.5 kV
  • Mate van verontreiniging 3
  • Tussenruimteafstand ‌ 1.5 mm
  • Kruipweg ‌ 1.6 mm
  • Isolatieweerstand >109 Ω
  • Contactweerstand ≤ 20 mΩ
  • Striplengte 6 mm
  • Beperkt de temperatuur -40 ... +125 °C
  • Insteekkracht ≤ 50 N
  • Uittrekkracht ≥ 10 N
  • Isolatiegroep IIIa (175 ≤ CTI < 400)
  • Trillingsbestendig 5-150 Hz, 5 g, 0.35 mm, 2h/axis
Materiaaleigenschappen
  • Materiaal (insteekstuk) Liquid crystal polymer (LCP)
  • Kleur (insteekstuk) Black
  • Materiaal (contacten) Copper alloy
  • Oppervlak (contacten)
    Sn over Ni Mating side
    Sn over Ni Termination side
  • Ontvlambaarheidsklasse materiaal vlgs. UL 94 V-0
  • RoHS compliant
  • ELV-status compliant
  • China RoHS e
  • REACH BIJLAGE XVII Stoffen Not contained
  • REACH BIJLAGE XIV Stoffen Not contained
  • REACH SVHC Stoffen Not contained
  • California Proposition 65 stoffen Yes
  • California Proposition 65 stoffen
    Lead
    Nickel
Specificaties en goedkeuringen
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 2,068 g
  • Country of origin Vietnam
  • European customs tariff number 85366990
  • GTIN 5713140111240
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

2D/3D Multi CAD Data

Vis informasjon

Download Settings

Vis informasjon

Zuken E³.series (2019+)

Vis informasjon

Last ned

Vis informasjon

PCB Multi ECAD Data

Vis informasjon

Last ned

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare