Produits correspondants
Produits correspondants NOUVEAU
Combinables
3
Accessories
5
Numéro d‘article: 09 66 452 6613
DSUB SV FE SSDP ANG73-254 37P PL2GCSLK4
DSUB SV FE SSDP ANG73-254 37P PL2GCSLK4

Les images utilisées sont non contractuelles, veuillez vous référer au descriptif du produit

Vision d'ensemble des propriétés
Connector
Wave soldering termination
Rated current: ‌6.5 A
Female
Size: D-Sub 4
Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel
Black
Contacts: 37 With grounding pin
Copper alloy
Noble metal over Ni
Notes
Comparer
NOUVEAU
Outil derating
Numéro d‘article: 09 66 452 6613
DSUB SV FE SSDP ANG73-254 37P PL2GCSLK4
Notes
Comparer
NOUVEAU
Outil derating
All functionalities, price and availability after sign in.
Ajoutez à votre liste de souhaits
Produits correspondants NOUVEAU
Combinables
3
Accessories
5
détails du produit
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Angled
Version
  • Termination method Wave soldering termination
  • Gender Female
  • Size D-Sub 4
  • Connection type Motherboard to daughtercard
  • Number of contacts 37
  • further contacts With grounding pin
  • Termination length 2.9 mm
  • PCB fixing With board locks
  • Locking type Fixing flange with fitted screw lock 4-40 UNC
Technical characteristics
  • Distance between rows 2.54 mm
  • Contact spacing (termination side) 2.76 mm
  • Rated current ‌ 6.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.4 Nm Locking screw
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 123 N
  • Withdrawal force
    ≥ 11 N
    ≤ 82 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Installation height ‌ 7.3 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 10 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140085442
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Data Sheet

Montrer les informations

Paramètres de chargement

Montrer les informations

Type Sheet

Montrer les informations

Paramètres de chargement

Montrer les informations

Déclaration produit

Montrer les informations

Paramètres de chargement

Montrer les informations

Donnée Ingénierie
3D CAD Data

Montrer les informations

Paramètres de chargement

Montrer les informations

PCB Multi ECAD DATA

Montrer les informations

Télécharger

Montrer les informations

Documents suivants
Fire Protection
Paramètres de chargement
Asset Administration Shell

Montrer les informations

Paramètres de chargement

Montrer les informations

Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparer