Passende Produkte
Passende Produkte NEU
Combinables
8
Accessories
1
Artikelnummer: 09 04 332 6831
DIN-Power D032FS-4,5C1-2-clip
DIN-Power D032FS-4,5C1-2-clip

Das Bild dient lediglich illustrativen Zwecken. Bitte beachten Sie die Produktbeschreibung.

Eigenschaften im Überblick
Conector mamă
Terminaţie cu lipire în val
Curent nominal: ‌6 A
Contacte: 32
Drept
Aliaj de cupru
Metal nobil peste Ni Partea de cuplare, Sn peste Ni Partea terminaţiilor
Nivel de performanţă: 2, conf. cu IEC 60603-2
Codificare: Codificare cavitate, Codificare cu pierderea contactelor
Fixare PCB: Cu flanşă de fixare, Cu clemă Snap-in
Răşină termoplastică, armată cu fibră de sticlă
RAL 7032 (gri pietriş)
Notiz
Vergleichen
Konfiguration starten
NEU
Derating-Tool
Kostenlose Muster
Artikelnummer: 09 04 332 6831
DIN-Power D032FS-4,5C1-2-clip
Notiz
Vergleichen
Konfiguration starten
NEU
Derating-Tool
Kostenlose Muster
Alle Funktionen, Preise und Verfügbarkeit nach Anmeldung.
Zur Merkliste hinzufügen
Passende Produkte NEU
Combinables
8
Accessories
1
Produktdetails
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type D
  • Element Female connector
  • Description of the contact Straight
Version
  • Termination method Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 32
  • Contact configuration Rows a and c, positions 2, 4, ... , 30, 32
  • Termination length 4,5 mm
  • Coding
    Hole coding
    Coding with loss of contacts
  • PCB fixing
    With fixing flange
    With snap-in clip
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 5,08 mm
  • Contact spacing (mating side) 5,08 mm
  • Rated current ‌ 6 A
  • Rated current Corrente di esercizio misurata a 20 °C: vedi curva di carico
  • Clearance distance ≥ 3 mm
  • Creepage distance ≥ 3 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 40 N
  • Withdrawal force ≤ 40 N
  • Performance level
    2
    secondo (IEC 60603-2)
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s. 1,55 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ‌1,6 mm +2,4 ‌
  • Hot plugging No
Material properties
  • Material (insert) Resina termoplastica rinforzata fibra di vetro
  • Colour (insert) RAL 7032 (grigio sabbia)
  • Material (contacts) Lega di rame
  • Surface (contacts)
    Metallo nobile su Ni Lato contatti
    Sn su Ni Lato collegamento
  • Material flammability class acc. to UL 94 V-0
  • RoHS Conforme
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Non incluso
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Si
  • California Proposition 65 substances
    Triossido di antimonio
    Nichel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 11.22 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140008656
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Dokumentation
Datenblatt

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Typenblatt

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Produktdeklaration

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Konstruktionsdaten
3D CAD Daten

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

2D/3D Multi CAD Daten

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Zuken E³.series (2019+)

Informationen anzeigen

Herunterladen

Informationen anzeigen

PCB Multi ECAD Daten

Informationen anzeigen

Herunterladen

Informationen anzeigen

Weitere Dokumente
Bahn-Brandschutzerklärung
Download Einstellungen
Verwaltungsschale

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Kataloge & Broschüren
Connectors DIN 41 612 - Chapter 03
Connectors DIN 41 612
Wissen
Wir freuen uns auf Ihr Feedback.
Gefällt Ihnen unsere neue Produktseite?
0
Vergleichen