Matching Products
Matching Products NEW
Combinables
34
Tools
5
Accessories
2
Part number: 09 03 796 6850 222
DIN-Signal C096FP-4,5C1-2-cod-NFF
DIN-Signal C096FP-4,5C1-2-cod-NFF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Press-in termination
Rated current: ‌2 A
Contacts: 96
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7035 (light grey)
Notes
Compare
NEW
Derating tool
Part number: 09 03 796 6850 222
DIN-Signal C096FP-4,5C1-2-cod-NFF
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
34
Tools
5
Accessories
2
Product Details
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type C
  • Element Female connector
  • Description of the contact Straight
Version
  • Termination method Press-in termination
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 96
  • Contact configuration Rows a, b and c, positions 1, 2, ... , 31, 32
  • Termination length 4.5 mm
  • Coding
    Coding with loss of contacts
    Side coding
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 2 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1011 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -40 ... +105 °C upper limiting temperature limited by the pcb
  • Insertion force ≤ 90 N
  • Withdrawal force ≤ 60 N
  • Performance level
    2
    acc. to IEC 60603-2
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s. 1 kV
  • Isolation group II (400 ≤ CTI < 600)
  • PCB thickness ≥1.6 mm
  • Hot plugging No
Material properties
  • Material (insert) Żywica termoplastyczna, wzmocniona włóknem szklanym
  • Colour (insert) RAL 7035 (jasnoszary)
  • Material (contacts) Stop miedzi
  • Surface (contacts)
    Metal szlachetny na Ni Strona łączeniowa
    Ni Strona przyłączeniowa
  • Material flammability class acc. to UL 94 V-0
  • RoHS zgodny
  • ELV status zgodny
  • China RoHS e
  • REACH Annex XVII substances Niezawarte
  • REACH ANNEX XIV substances Niezawarte
  • REACH SVHC substances Niezawarte
  • California Proposition 65 substances Tak
  • California Proposition 65 substances Nikiel
Specifications and approvals
  • Specifications IEC 60603-2
  • Railway classification F1/I2 zgodnie z NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 14.96 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140196131
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 01
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare