Matching Products
Matching Products NEW
Tools
1
Varenummer: 15 69 001 2324 405
har-flex Power F Crimp AWG24 PL1 500pcs
har-flex Power F Crimp AWG24 PL1 500pcs

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Crimp contact
Rated current: ‌7 A
Female contact
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Conductor cross-section: 0.14 mm²
AWG 26 ... AWG 24
Notes
Compare
Varenummer: 15 69 001 2324 405
har-flex Power F Crimp AWG24 PL1 500pcs
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
produkt detaljer
Identification
  • Category Contacts
  • Series har-flex®
  • Identification Power
  • Type of contact Crimp contact
Version
  • Gender Female contact
  • Manufacturing process Stamped contacts
Technical characteristics
  • Conductor cross-section 0.14 mm²
  • Conductor cross-section [AWG] AWG 26 ... AWG 24
  • Rated current ‌ 7 A
  • Rated current The current-carrying capacity depends significantly on the printed circuit board used, the conductor cross-section used and the specific installation situation.
  • Contact resistance ≤ 10 mΩ
  • Stripping length 2.9 ... 3 mm
  • Performance level 1
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Ni Termination side
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 500
  • Net weight 0.54 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140467873
  • eCl@ss 27440204 Contact for industrial connectors
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare