Matching Products
Matching Products NEW
Combinables
4
Accessories
7
Artikelnummer: 09 65 461 7711
DSUB SV MA SSDP STR 37P PL3 GC M3
DSUB SV MA SSDP STR 37P PL3 GC M3

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Connector
aansluiting met golfsoldering
Nominale stroom: ‌6.5 A
Mannelijk
Grootte: D-Sub 4
Thermoplastisch hars, gevulde glasvezel (PBTP), Schaal: plaatstaal
Zwart
Contacten: 37
Koperlegering
Edelmetaal over Ni
Notes
Compare
NEW
Derating tool
Artikelnummer: 09 65 461 7711
DSUB SV MA SSDP STR 37P PL3 GC M3
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Accessories
7
Productdetails
Identification
  • Category Konnektorer
  • Series D-Sub
  • Identification Standard
  • Element Konnektor
  • Description of the contact
    Udstanset
    Lige
Version
  • Termination method Bølgelodningsterminering
  • Gender Male
  • Size D-Sub 4
  • Connection type
    Bundkort til datterkort
    Mezzanin
  • Number of contacts 37
  • Termination length 3,7 mm
  • PCB fixing Med printpladelåse
  • Locking type Fastgørelsesflange med gevind M3
Technical characteristics
  • Distance between rows 2,84 mm
  • Contact spacing (termination side) 2,76 mm
  • Rated current ‌ 6,5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0,6 Nm Aggancio con vite femmina
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 123 N
  • Withdrawal force
    ≥ 11 N
    ≤ 82 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1,6 mm
  • Installation height ‌ 6,2 mm
  • Hot plugging No
Material properties
  • Material (insert)
    Resina termoplastica rinforzata fibra di vetro (PBTP)
    Custodia: acciaio con trattamento superficiale
  • Colour (insert) Nero
  • Material (contacts) Lega di rame
  • Surface (contacts) Metallo nobile su Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS Conforme
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Si
  • California Proposition 65 substances
    Piombo
    Nichel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 12,86 g
  • Country of origin Rumænien
  • European customs tariff number 85366990
  • GTIN 5713140079335
  • eCl@ss 27.440.214,00
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

PCB Multi ECAD Data

Informatie weergeven

Downloaden

Informatie weergeven

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare