Matching Products
Matching Products NEW
Combinables
8
Tools
6
Accessories
1
Varenummer: 09 11 000 6521
Han TC100 male contact 16mm² 4mm longer
Han TC100 male contact 16mm² 4mm longer

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Crimp contact
4 mm longer
Rated current: ≤100 A
Male
Copper alloy
Silver plated
Conductor cross-section: 16 mm²
Notes
Compare
Varenummer: 09 11 000 6521
Han TC100 male contact 16mm² 4mm longer
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
Tools
6
Accessories
1
produkt detaljer
Identification
  • Category Contacts
  • Series TC 100
  • Type of contact Crimp contact
  • Description of the contact 4 mm longer
Version
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 16 mm²
  • Rated current ≤ 100 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 19 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
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
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 10
  • Net weight 18.6 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare