Productos combinables
Productos combinables NUEVO
Device side / Panel feed through
167
N.º de referencia: 09 47 444 4008
saCon LED Patch Cable CAT.6 grey 7m
saCon LED Patch Cable CAT.6 grey 7m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conjuntos de cable
Premontado por ambos lados
Cable de cobre (redondo)
Cableado 1:1, Sin halógenos
Longitud de cable: 7 m
Notas
Comparar
N.º de referencia: 09 47 444 4008
saCon LED Patch Cable CAT.6 grey 7m
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Device side / Panel feed through
167
Detalles del producto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    saCon RJ45 LED
    Straight
  • Connector 2
    saCon RJ45 LED
    Straight
  • Type of cable Copper cable (round)
  • Description of the cable
    Wiring 1:1
    Halogen-free
Version
  • Cable length 7 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Shielding Shielded
  • Number of contacts 8
  • Locking type Snap-in latches
Technical characteristics
  • Transmission characteristics Cat. 6 Class E up to 250 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -20 ... +60 °C unmoved
    ‌0 ... +50 °C moved
  • Degree of protection acc. to IEC 60529 IP20 mated condition
  • Cable diameter 6.2 mm
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Grey
Specifications and approvals
  • Specifications IEC 60603-7 Stik opbygning
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140389571
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar