Productos combinables
Productos combinables NUEVO
N.º de referencia: 33 47 CON 11P1 0
ix PP IP20 Type B OM IDC straight
ix PP IP20 Type B OM IDC straight

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Conectores
Conector de cable Recto, Sobremoldeado
IDC terminación por desplazamiento del aislante
Corriente nominal: ‌1.5 A
Contactos: 10
Aleación de cobre
PdNi ≥ 0.64 µm + Au ≥ 0.05 µm sobre Ni ≥ 2.6 µm Lado de acoplamiento, Sn ≥ 3 µm sobre Ni ≥ 1.8 µm Lado de terminación
PushPull
Diámetro: Policarbonato (PC), Poliamida (PA)
Grado de protección: IP20
Notas
Comparar
N.º de referencia: 33 47 CON 11P1 0
ix PP IP20 Type B OM IDC straight
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category Connectors
  • Series HARTING ix Industrial®
  • Identification Signal
  • Element Cable connector
  • Specification
    Straight
    Overmoulded
Version
  • Termination method IDC insulation displacement termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 10
  • Coding Type B
  • Locking type PushPull
Technical characteristics
  • Conductor cross-section (mm²) 0.09 ... 0.14 mm²
  • Conductor cross-section (AWG) AWG 28 ... AWG 26
  • Wire outer diameter ≤1.2 mm
  • Rated current ‌ 1.5 A
  • Rated current 3 A per contact when used with 4 contacts (1,2,6,7)
  • Rated voltage
    ‌ 50 V AC
    ‌ 60 V DC
  • Insulation resistance >500 MΩ
  • Contact resistance ≤ 30 mΩ
  • Shielding resistance ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Storage temperature -30 ... +60 °C
  • Relative humidity
    95 % Non-condensing (operation)
    95 % Non-condensing (storage/transport)
  • Insertion force ≤ 25 N
  • Withdrawal force ≤ 25 N
  • Mating cycles ≥ 5,000
  • Degree of protection acc. to IEC 60529 IP20
  • Cable diameter 6 ... 7.2 mm
  • Test voltage Ur.m.s. 0.5 kV
  • Retention force ≥80 N locking
  • Vibration resistance
    10-500 Hz, 0.35 mm / 50 m/s², 2h/axis
    5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance
    30 g / 11 ms, 3 shocks / axis and direction
    50 g / 30 ms, 3 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material (shielding)
    Stainless steel
    Ni ≥ 1.6 µm Mating side (shielding)
    Sn ≥ 0.9 µm over Ni ≥ 0.9 µm Termination side (shielding)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    PdNi ≥ 0.64 µm + Au ≥ 0.05 µm over Ni ≥ 2.6 µm Mating side
    Sn ≥ 3 µm over Ni ≥ 1.8 µm Termination side
  • Material (hood/housing)
    Polycarbonate (PC)
    Polyamide (PA)
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    IEC 61076-3-124
    EN 45545-2
    IEEE 802.3af Power over Ethernet (PoE)
    IEEE 802.3at Power over Ethernet (PoE+)
    IEEE 802.3bt Power over Ethernet (4PPoE)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Country of origin China
  • GTIN 5713140797109
  • eCl@ss 27440114 Rectangular connector (for field assembly)
  • ETIM EC002636
  • UNSPSC 24.0 39121408
Documentación
Ficha técnica

Mostrar información

Configuración de descarga

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar