Configurador no disponible
El configurador no está disponible para resolución de pantalla de dispositivo móvil.
Descubrir HARTING
Dummy title
Dummy content
Circular Connectors M17, M23 & ICC:
Adjust Insert Cable Side
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"detail"},"configid":"","assembly":[],"addComponent":[],"language":"es","cable":null,"export":[]}
Eliminar aislante
Insert Cable Side
Search for product number
Search for product number
Search for HARTING article numbers, competitor articles as well as own customer part numbers (if this function is activated).
Series hood/housing
Seleccionar
ICC Size 20
M23 Signal
M23 Power/Hybrid
M17
Type of locking
Seleccionar
threaded joint
ComLock
ComLock S
Bayonet
Type of Hood/Housing
Seleccionar
hood
Hood construction
Seleccionar
straight
angled
angled+rotateable
Cable clamping area
Seleccionar
3-7mm
7-12mm
11-17mm
3,5-6,5mm
6,5-10mm
10-13,5mm
9-13mm
13-17mm
17-20,5mm
IP-Rating
Seleccionar
IP66/IP67
IP67/IP69
IP67/IP69K
EMC design
Seleccionar
no
yes
series insert
Seleccionar
M23 Signal
M23 Power/Hybrid
M17
ICC Size 20
Mating face
Seleccionar
6
7
8+1
12
17
16+3
5+PE
4+3+PE
5+3+PE (A)
5+3+PE (B)
4+4+3+PE
3+PE
5+3+PE
27+PE
8
6+PE
7+PE
Number of Poles (total)
Seleccionar
4
6
7
8
9
12
17
19
28
Rated current
Seleccionar
20 A
8 A \ 20 A
8 A
8 A \ 10 A
28 A
8 A \ 28 A
10 A \ 28 A
2 A \ 8 A \ 28 A
7 A
3,6 A
3,6 A \ 14 A
10 A
14 A
Rated voltage
Seleccionar
300 V
200 V
160 V
100 V
600 V
300 V \ 600 V
250 V \ 600 V
60 V \ 300 V \ 600 V
32 V
63 V
630 V
63 V \ 630 V
60 V
Termination technique
Seleccionar
Crimp termination
Solder cup termination
Gender
Seleccionar
male
female
series insert
Seleccionar
AEF Connector
Han A®
Han® Board
Han-Brid®
Han® Coax ETCS
Han-Com®
Han® D
Han® DD
Han® DDD
Han D® AV
Han® D Coax
Han® D HMC
Han® DD HMC
Han® DDD HMC
Han® E
Han® EE
Han® EEE
Han E® AV
Han® E Coax
Han® E HMC
Han® EE HMC
Han® EEE HMC
Han® E High Temp
Han® ES
Han® ESS
Han® ES AV
Han® ES Press
Han® ES Press HMC
Han-Eco®
Han-Eco® Modular
Han® Ex
Han® GND
Han® HsB
Han Hv E®
Han® Hv ES
Han-Modular®
Han® ORV3
Han® Q
M8
M12
7/8"
M23
M23 Signal
D-Sub
PushPull XS SFP
Han® PushPull
Ha-VIS preLink®
har-port
HARTING ix Industrial®
HARTING PushPull
HARTING RJ Industrial
HARTING T1 Industrial
Han® 3A Hybrid
preLink®
RJ45
RJ45 Hybrid
HARAX®
DIN Power
DIN Signal
har-flex®
har-flexicon®
har-bus® HM
har-bus® 64
harmoDIN
SEK (DIN EN 60603-13)
Mini Coax
Micro Card Edge
MicroTCA™
AdvancedTCA®
AdvancedMC™
Han-Quintax®
Han-Quintax® High Density
Han® Thermocouple
M23 Power/Hybrid
not applicable
Han® 1A
Han® HC Individual
M17
Staf®
Han® F+B
Han® HC Modular
Han® HPR HPTC
LC duplex
LC duplex Hybrid
Han-Max®
har-mik® Bellows
har-mik® Pin & Socket
Han-Yellock®
Han® D (Han® U)
ICC Size 20
R 15
R 23
HARTING UIC 558
B17
B23
Mating face
Seleccionar
6
7
8+1
12
17
16+3
5+PE
4+3+PE
5+3+PE (A)
5+3+PE (B)
4+4+3+PE
3+PE
5+3+PE
27+PE
8
6+PE
7+PE
Number of Poles (total)
Seleccionar
Rated current
Seleccionar
20 A
8 A \ 20 A
8 A
8 A \ 10 A
28 A
8 A \ 28 A
10 A \ 28 A
2 A \ 8 A \ 28 A
7 A
3,6 A
3,6 A \ 14 A
10 A
14 A
Rated voltage
Seleccionar
300 V
200 V
160 V
100 V
600 V
300 V \ 600 V
250 V \ 600 V
60 V \ 300 V \ 600 V
32 V
63 V
630 V
63 V \ 630 V
60 V
Termination technique
Seleccionar
Crimp termination
Screw termination
Axial screw termination
IDC termination
Cage-clamp termination
Han-Quick Lock® termination
Wrap termination
IPC termination
Plug clamp termination
Flat plug-in termination
Solder termination
Solder cup termination
Solder lug termination
wave solder termination
Reflow soldering term. (SMT)
Reflow soldering term. (THR)
press-in connection
screw-in connection
screw-on connection
plug-in nipple connection
plug-in connection
Faston termination
fluid connection
Push-in-spring-cage terminatio
SC termination
LC termination
preLink® termination
Piercing termination
not applicable
Gender
Seleccionar
male
female
hermaphrodite
not applicable
Series hood/housing
Seleccionar
not applicable
AEF Connector
Han A®
Han® B
Han-Compact®
Han-Drive®
Han® Easy Hood
Han-Eco® A
Han-Eco® B
Han-Eco® Modular
Han® EMV
Han® EMV/B
Han® Ex
Han® GND
Han® High Temp
Han® HMC
Han® HP
Han® HP Direct B
Han® HP Direct EMV
Han® HP Direct M
Han Hv E®
Han-INOX®
Han® M
Han® M Plus
Han-Modular® Compact
Han-Modular® ECO
Han-Modular® Twin
Han® ORV3
Han® S
Han-Yellock®
Han® 1A
Han-Modular® Flexbox
Han-Snap®
Han® HPR
Han® HPR Compact
Han® HPR EasyCon
Han® HPR enlarged
Han® HPR HPTC
Han® HPR VarioShell
Han® HPR PYD
Han® HPR slim
Han® HC Modular
Han® F+B
ICC Size 20
R 15
HAR_V_900251
M8
M12
7/8"
M23 Signal
M23 Power/Hybrid
M17
DIN Power
DIN Signal
D-Sub
InduCom
har-port
Han® PushPull
PushPull V4
PushPull XS SFP
Han-Power® S
HARTING UIC 558
Han-Power® T
har-modular
B17
B23
Type of locking
Seleccionar
threaded joint
ComLock
ComLock S
har-lock
PushPull
Bayonet
Type of Hood/Housing
Seleccionar
hood
circular connector housing
receptacle housing
flange housing
panel feed through
bulkhead mounted housing
cable to cable housing
surface mounted housing
cable adapter
terminal housing for motors
screw mounted housing
jam-nut receptacle
Shell
carrier hood
Shell housing
overmoulding
mounting type
Seleccionar
rear mounting
front mounting
no mounting type
Hood construction
Seleccionar
high construction
low construction
straight
angled
angled+rotateable
horizontal
not applicable
Cable clamping area
Seleccionar
3-7mm
7-12mm
11-17mm
3,5-6,5mm
6,5-10mm
10-13,5mm
no cable clamping area
9-13mm
13-17mm
17-20,5mm
IP-Rating
Seleccionar
IP20
IP44
IP45
IP54
IP55
IP65
IP65/IP67
IP66
IP67
IP66/IP67
IP67/IP69
IP67/IP69K
IP67K
IP68
IP69
IP69K
IPX0
IPX4
IPX6
IPX6K
IPX7
IPX8
IPX9K
IP6K9K
without
Nom. size mounting device side
Seleccionar
M2,5
M2,6
M3
M4
M6
M8
M10
M12
M16
M16x1,5
M17
M18
M18x0,75
M20
M20x1,5
M22,5
M23
M24
M25
M25x1,5
M28
2-56 UNC
4-40 UNC
PG11
PG13,5
PG16
PG21
feed through hole 2,7 mm
feed through hole 3,1 mm
feed through hole 3,2 mm
no nominal size
EMC design
Seleccionar
no
yes
unknown
more filters
less filters
M23 06 Male - solder (termination)
09 15 106 2602
Número de contactos 6
Macho
Terminación de soldadura
2,5 mm² Máx.
-40 ... +125 °C
M23 06 Female -L
09 15 106 2702
Número de contactos 6
Hembra
Terminación de soldadura
2,5 mm² Máx.
-40 ... +125 °C
M23 06 Male-C
09 15 106 3001
Número de contactos 6
Macho
Terminación de engaste
0,75 ... 2,5 mm²
-40 ... +125 °C
M23 06 Female-C
09 15 106 3101
Número de contactos 6
Hembra
Terminación de engaste
0,75 ... 2,5 mm²
-40 ... +125 °C
M23 07 Male -solder (termination)
09 15 107 2602
Número de contactos 7
Macho
Terminación de soldadura
2,5 mm² Máx.
-40 ... +125 °C
M23 07 Female -solder (termination)
09 15 107 2702
Número de contactos 7
Hembra
Terminación de soldadura
2,5 mm² Máx.
-40 ... +125 °C
M23 07 Male -C
09 15 107 3001
Número de contactos 7
Macho
Terminación de engaste
0,75 ... 2,5 mm²
-40 ... +125 °C
M23 07 Female -C
09 15 107 3101
Número de contactos 7
Hembra
Terminación de engaste
0,75 ... 2,5 mm²
-40 ... +125 °C
M23 09 Male -solder (termination)
09 15 109 2602
Número de contactos 9
Macho
Terminación de soldadura
1 mm² Máx.
-40 ... +125 °C
M23 09 Female -solder (termination)
09 15 109 2702
Número de contactos 9
Hembra
Terminación de soldadura
1 mm² Máx.
-40 ... +125 °C
M23 09 Male -C
09 15 109 3001
Número de contactos 9
Macho
Terminación de engaste
0,08 ... 1,5 mm²
-40 ... +125 °C
M23 09 Female -C
09 15 109 3101
Número de contactos 9
Hembra
Terminación de engaste
0,08 ... 1,5 mm²
-40 ... +125 °C
M23 12 Male -solder (termination)
09 15 112 2602
Número de contactos 12
Macho
Terminación de soldadura
1 mm² Máx.
-40 ... +125 °C
M23 12 Male -solder (termination)CCW
09 15 112 2612
Número de contactos 12
Macho
Terminación de soldadura
1 mm² Máx.
-40 ... +125 °C
M23 12+PE Male -solder (termination)
09 15 112 2622
Número de contactos 12
Macho
Terminación de soldadura
1 mm² Máx.
-40 ... +125 °C
M23 12 Female -solder (termination)
09 15 112 2702
Número de contactos 12
Hembra
Terminación de soldadura
1 mm² Máx.
-40 ... +125 °C
M23 12 Female-solder(termination)CCW
09 15 112 2712
Número de contactos 12
Hembra
Terminación de soldadura
1 mm² Máx.
-40 ... +125 °C
M23 12+PE Female-solder(termination)
09 15 112 2722
Número de contactos 12
Hembra
Terminación de soldadura
1 mm² Máx.
-40 ... +125 °C
M23 12 Male -C
09 15 112 3001
Número de contactos 12
Macho
Terminación de engaste
0,08 ... 1,5 mm²
-40 ... +125 °C
M23 12 Male-C CCW
09 15 112 3011
Número de contactos 12
Macho
Terminación de engaste
0,08 ... 1,5 mm²
-40 ... +125 °C
M23 12 Male -C+PE
09 15 112 3021
Número de contactos 12
Macho
Terminación de engaste
0,08 ... 1,5 mm²
-40 ... +125 °C
M23 12 Female -C
09 15 112 3101
Número de contactos 12
Hembra
Terminación de engaste
0,08 ... 1,5 mm²
-40 ... +125 °C
M23 12 Female-C CCW
09 15 112 3111
Número de contactos 12
Hembra
Terminación de engaste
0,08 ... 1,5 mm²
-40 ... +125 °C
M2312 Female -C+PE
09 15 112 3121
Número de contactos 12
Hembra
Terminación de engaste
0,08 ... 1,5 mm²
-40 ... +125 °C
M23 17 Male -L
09 15 117 2602
Número de contactos 17
Macho
Terminación de soldadura
1 mm² Máx.
-40 ... +125 °C
M23 17 Female -L
09 15 117 2702
Número de contactos 17
Hembra
Terminación de soldadura
1 mm² Máx.
-40 ... +125 °C
M23 17 Male -C
09 15 117 3001
Número de contactos 17
Macho
Terminación de engaste
0,08 ... 1,5 mm²
-40 ... +125 °C
M23 17 Female -C
09 15 117 3101
Número de contactos 17
Hembra
Terminación de engaste
0,08 ... 1,5 mm²
-40 ... +125 °C
M23 19 Male -solder (termination)
09 15 119 2602
Número de contactos 19
Macho
Terminación de soldadura
1 mm² Máx.
-40 ... +125 °C
M23 19 Female -solder (termination)
09 15 119 2702
Número de contactos 19
Hembra
Terminación de soldadura
1 mm² Máx.
-40 ... +125 °C
M23 19 Male -C
09 15 119 3001
Número de contactos 19
Macho
Terminación de engaste
0,08 ... 1,5 mm²
-40 ... +125 °C
M23 19 Female -C
09 15 119 3101
Número de contactos 19
Hembra
Terminación de engaste
0,08 ... 1,5 mm²
-40 ... +125 °C
M23 P 5+PE Male -C
09 15 606 3001
Número de contactos 6
Macho
Terminación de engaste
0,75 ... 4 mm²
-40 ... +125 °C
M23 P 5+PE Female -C
09 15 606 3101
Número de contactos 6
Hembra
Terminación de engaste
0,75 ... 4 mm²
-40 ... +125 °C
M23 P 4+3+PE Male -C
09 15 608 3001
Número de contactos 8
Macho
Terminación de engaste
0,14 ... 4 mm²
-40 ... +125 °C
M23 P 4+3+PE Female -C
09 15 608 3101
Número de contactos 8
Hembra
Terminación de engaste
0,14 ... 4 mm²
-40 ... +125 °C
M23 P 5+3+PE Male-C (A)
09 15 609 3001
Número de contactos 9
Macho
Terminación de engaste
0,14 ... 4 mm²
-40 ... +125 °C
M23 P 5+3+PE Male-C (B)
09 15 609 3011
Número de contactos 9
Macho
Terminación de engaste
0,14 ... 4 mm²
-40 ... +125 °C
M23 P 5+3+PE Female -C (A)
09 15 609 3101
Número de contactos 9
Hembra
Terminación de engaste
0,14 ... 4 mm²
-40 ... +125 °C
M23 P 5+3+PE Female-C (B)
09 15 609 3111
Número de contactos 9
Hembra
Terminación de engaste
0,14 ... 4 mm²
-40 ... +125 °C
M23 P Hybrid 4+4+3+PE Male-C
09 15 612 3001
Número de contactos 12
Macho
Terminación de engaste
0,08 ... 4 mm²
-40 ... +125 °C
M23 P Hybrid 4+4+3+PE Female-C
09 15 612 3101
Número de contactos 12
Hembra
Terminación de engaste
0,08 ... 4 mm²
-40 ... +125 °C
ICC20 27D-MI-CRT
19 59 020 2801
Número de contactos 28
Macho
Terminación de engaste
0,14 ... 2,5 mm²
-40 ... +125 °C
ICC20 27D-FI-CRT
19 59 020 2802
Número de contactos 28
Hembra
Terminación de engaste
0,14 ... 2,5 mm²
-40 ... +125 °C
M17-INS-SIG-CRT-8P-MA
21 17 501 0000
Número de contactos 8
Macho
Terminación de engaste
0,08 ... 1 mm²
-40 ... +125 °C
M17-INS-SIG-CRT-8P-FE
21 17 502 0000
Número de contactos 8
Hembra
Terminación de engaste
0,08 ... 1 mm²
-40 ... +125 °C
M17-INS-SIG-CRT-12P-MA
21 17 503 0000
Número de contactos 12
Macho
Terminación de engaste
-40 ... +125 °C
M17-INS-SIG-CRT-12P-FE
21 17 504 0000
Número de contactos 12
Hembra
Terminación de engaste
-40 ... +125 °C
M17-INS-SIG-CRT-17P-MA
21 17 505 0000
Número de contactos 17
Macho
Terminación de engaste
-40 ... +125 °C
M17-INS-SIG-CRT-17P-FE
21 17 506 0000
Número de contactos 17
Hembra
Terminación de engaste
-40 ... +125 °C
M17-INS-POW-CRT-4P-3+PE-MA
21 17 521 0000
Número de contactos 4
Macho
Terminación de engaste
-40 ... +125 °C
M17-INS-POW-CRT-4P-3+PE-FE
21 17 522 0000
Número de contactos 4
Hembra
Terminación de engaste
-40 ... +125 °C
M17-INS-POW-CRT-6P-5+PE-MA
21 17 523 0000
Número de contactos 6
Macho
Terminación de engaste
0,08 ... 1 mm²
-40 ... +125 °C
M17-INS-POW-CRT-6P-5+PE-FE
21 17 524 0000
Número de contactos 6
Hembra
Terminación de engaste
0,08 ... 1 mm²
-40 ... +125 °C
M17-INS-POW-CRT-7P-6+PE-MA
21 17 525 0000
Número de contactos 7
Macho
Terminación de engaste
0,08 ... 1 mm²
-40 ... +125 °C
M17-INS-POW-CRT-7P-6+PE-FE
21 17 526 0000
Número de contactos 7
Hembra
Terminación de engaste
0,08 ... 1 mm²
-40 ... +125 °C
M17-INS-POW-CRT-8P-7+PE-MA
21 17 527 0000
Número de contactos 8
Macho
Terminación de engaste
0,08 ... 1 mm²
-40 ... +125 °C
M17-INS-POW-CRT-8P-7+PE-FE
21 17 528 0000
Número de contactos 8
Hembra
Terminación de engaste
0,08 ... 1 mm²
-40 ... +125 °C
M17-INS-HYB-CRT-9P-5+3+PE-MA
21 17 529 0000
Número de contactos 9
Macho
Terminación de engaste
-40 ... +125 °C
M17-INS-HYB-CRT-9P-5+3+PE-FE
21 17 530 0000
Número de contactos 9
Hembra
Terminación de engaste
-40 ... +125 °C
Información de contacto
Nombre
Empresa
Calle
Apellidos
País
Código postal
Ciudad
Dirección de E-mail
Teléfono
Fax
Assembling aid is needed (02 09 500 0002)
Marked fields have to be filled in
Enviar