Configurator not available
The configurator is not available for mobile device screen resolutions.
Explore HARTING
Dummy title
Dummy content
Circular Connectors M17, M23 & ICC:
A new generation of HARTING configurators is coming soon
Announcement: Get ready for an improved experience and new features. The current configurators will remain available for a transition period, so you can switch at your own pace.
Discover what's new and how the transition works:
Learn about the new configurators and the transition
Adjust Housing device side
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"detail"},"configid":"","assembly":[],"addComponent":[],"language":"nl","cable":null,"export":[]}
Housing device side
Search for product number
Search for product number
Search for HARTING article numbers, competitor articles as well as own customer part numbers (if this function is activated).
Series hood/housing
Please select
not applicable
AEF Connector
Han A®
Han® B
Han-Compact®
Han-Drive®
Han® Easy Hood
Han-Eco® A
Han-Eco® B
Han-Eco® Modular
Han® EMV
Han® EMV/B
Han® Ex
Han® GND
Han® High Temp
Han® HMC
Han® HP
Han® HP Direct B
Han® HP Direct EMV
Han® HP Direct M
Han Hv E®
Han-INOX®
Han® M
Han® M Plus
Han-Modular® Compact
Han-Modular® ECO
Han-Modular® Twin
Han® ORV3
Han® S
Han-Yellock®
Han® 1A
Han-Modular® Flexbox
Han-Snap®
Han® HPR
Han® HPR Compact
Han® HPR EasyCon
Han® HPR enlarged
Han® HPR HPTC
Han® HPR VarioShell
Han® HPR PYD
Han® HPR slim
Han® HC Modular
Han® F+B
ICC Size 20
R 15
HAR_V_900251
M8
M12
7/8"
M23 Signal
M23 Power/Hybrid
M17
DIN Power
DIN Signal
D-Sub
InduCom
har-port
Han® PushPull
PushPull V4
PushPull XS SFP
Han-Power® S
HARTING UIC 558
Han-Power® T
har-modular
B17
B23
har-motion
Type of locking
Please select
threaded joint
ComLock
ComLock S
har-lock
PushPull
Bayonet
Type of Hood/Housing
Please select
hood
circular connector housing
receptacle housing
flange housing
panel feed through
bulkhead mounted housing
cable to cable housing
surface mounted housing
cable adapter
terminal housing for motors
screw mounted housing
jam-nut receptacle
Shell
carrier hood
Shell housing
overmoulding
mounting type
Please select
rear mounting
front mounting
no mounting type
Hood construction
Please select
high construction
low construction
straight
angled
angled+rotateable
horizontal
not applicable
Cable clamping area
Please select
3-7mm
7-12mm
11-17mm
3,5-6,5mm
6,5-10mm
10-13,5mm
no cable clamping area
9-13mm
13-17mm
17-20,5mm
IP-Rating
Please select
IP20
IP44
IP45
IP54
IP55
IP65
IP65/IP67
IP66
IP67
IP66/IP67
IP67/IP69
IP67/IP69K
IP67K
IP68
IP69
IP69K
IPX0
IPX4
IPX6
IPX6K
IPX7
IPX8
IPX9K
IP6K9K
without
Nom. size mounting device side
Please select
M2,5
M2,6
M3
M4
M6
M8
M10
M12
M16
M16x1,5
M17
M18
M18x0,75
M20
M20x1,5
M22,5
M23
M24
M25
M25x1,5
M28
2-56 UNC
4-40 UNC
PG11
PG13,5
PG16
PG21
feed through hole 2,7 mm
feed through hole 3,1 mm
feed through hole 3,2 mm
no nominal size
EMC design
Please select
no
yes
unknown
series insert
Please select
AEF Connector
Han A®
Han® Board
Han-Brid®
Han® Coax ETCS
Han-Com®
Han® D
Han® DD
Han® DDD
Han D® AV
Han® D Coax
Han® D HMC
Han® DD HMC
Han® DDD HMC
Han® E
Han® EE
Han® EEE
Han E® AV
Han® E Coax
Han® E HMC
Han® EE HMC
Han® EEE HMC
Han® E High Temp
Han® ES
Han® ESS
Han® ES AV
Han® ES Press
Han® ES Press HMC
Han-Eco®
Han-Eco® Modular
Han® Ex
Han® GND
Han® HsB
Han Hv E®
Han® Hv ES
Han-Modular®
Han® ORV3
Han® Q
M8
M12
7/8"
M23
M23 Signal
D-Sub
PushPull XS SFP
Han® PushPull
Ha-VIS preLink®
har-motion
har-port
HARTING ix Industrial®
HARTING PushPull
HARTING RJ Industrial
HARTING T1 Industrial
Han® 3A Hybrid
preLink®
RJ45
RJ45 Hybrid
DIN Power
DIN Signal
har-flex®
har-flexicon®
har-bus® HM
har-bus® 64
harmoDIN
SEK (DIN EN 60603-13)
Mini Coax
Micro Card Edge
MicroTCA™
AdvancedTCA®
AdvancedMC™
Han-Quintax®
Han-Quintax® High Density
Han® Thermocouple
M23 Power/Hybrid
not applicable
Han® 1A
Han® HC Individual
M17
Staf®
Han® F+B
Han® HC Modular
Han® HPR HPTC
HARAX®
LC duplex
Han-Max®
har-mik® Bellows
har-mik® Pin & Socket
Han-Yellock®
Han® D (Han® U)
ICC Size 20
R 15
R 23
HARTING UIC 558
B17
B23
LC duplex Hybrid
Mating face
Please select
6
7
8+1
12
17
16+3
5+PE
4+3+PE
5+3+PE (A)
5+3+PE (B)
4+4+3+PE
3+PE
5+3+PE
27+PE
8
6+PE
7+PE
1
Number of Poles (total)
Please select
Rated current
Please select
20 A
8 A \ 20 A
8 A
8 A \ 10 A
28 A
8 A \ 28 A
10 A \ 28 A
2 A \ 8 A \ 28 A
7 A
3,6 A
3,6 A \ 14 A
10 A
14 A
40 A
50 A
70 A
63 A
80 A
N/A
400 A
40 A \ 10 A
Rated voltage
Please select
300 V
200 V
160 V
100 V
600 V
300 V \ 600 V
250 V \ 600 V
60 V \ 300 V \ 600 V
32 V
63 V
630 V
63 V \ 630 V
60 V
690 V \ 250 V
Termination technique
Please select
Crimp termination
Screw termination
Axial screw termination
IDC termination
Cage-clamp termination
Han-Quick Lock® termination
Wrap termination
IPC termination
Plug clamp termination
Flat plug-in termination
Solder termination
Solder cup termination
Solder lug termination
wave solder termination
Reflow soldering term. (SMT)
Reflow soldering term. (THR)
press-in connection
screw-in connection
screw-on connection
plug-in nipple connection
plug-in connection
Faston termination
fluid connection
Push-in-spring-cage terminatio
SC termination
LC termination
preLink® termination
Piercing termination
Glue
not applicable
Gender
Please select
male
female
hermaphrodite
not applicable
series insert
Please select
M23 Signal
M23 Power/Hybrid
M17
ICC Size 20
Mating face
Please select
6
7
8+1
12
17
16+3
5+PE
4+3+PE
5+3+PE (A)
5+3+PE (B)
4+4+3+PE
3+PE
5+3+PE
27+PE
8
6+PE
7+PE
1
Number of Poles (total)
Please select
1
4
6
7
8
9
12
17
19
28
Rated current
Please select
20 A
8 A \ 20 A
8 A
8 A \ 10 A
28 A
8 A \ 28 A
10 A \ 28 A
2 A \ 8 A \ 28 A
7 A
3,6 A
3,6 A \ 14 A
10 A
14 A
400 A
40 A \ 10 A
Rated voltage
Please select
300 V
200 V
160 V
100 V
600 V
300 V \ 600 V
250 V \ 600 V
60 V \ 300 V \ 600 V
32 V
63 V
630 V
63 V \ 630 V
60 V
690 V \ 250 V
Termination technique
Please select
Crimp termination
Solder cup termination
wave solder termination
Gender
Please select
male
female
Series hood/housing
Please select
ICC Size 20
M23 Signal
M23 Power/Hybrid
M17
Type of locking
Please select
threaded joint
ComLock
Bayonet
Type of Hood/Housing
Please select
flange housing
panel feed through
cable to cable housing
jam-nut receptacle
mounting type
Please select
rear mounting
front mounting
no mounting type
Hood construction
Please select
straight
angled
angled+rotateable
Cable clamping area
Please select
3-7mm
7-12mm
11-17mm
3,5-6,5mm
6,5-10mm
10-13,5mm
no cable clamping area
9-13mm
13-17mm
17-20,5mm
IP-Rating
Please select
IP66/IP67
IP67/IP69
IP67/IP69K
Nom. size mounting device side
Please select
M2,5
M3
M18x0,75
M20x1,5
M25x1,5
PG13,5
feed through hole 2,7 mm
feed through hole 3,2 mm
no nominal size
EMC design
Please select
no
yes
more filters
less filters
Base M23 HBM frontal 2,7mm
09 15 100 0301
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 HBM front 3,2mm
09 15 100 0302
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 HBM back M2,5
09 15 100 0305
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 HBM back M3
09 15 100 0306
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 HBM back 2,7mm
09 15 100 0307
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 HBM back M25
09 15 100 0308
Screw locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 Cable to cable housing 3-7 mm
09 15 100 0309
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
3 ... 7 mm
-40 ... +125 °C
M23
M23 Cable to cable housing 7-12 mm
09 15 100 0310
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
7 ... 12 mm
-40 ... +125 °C
M23
M23 Cable to cable housing 11-17 mm
09 15 100 0311
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
11 ... 17 mm
-40 ... +125 °C
M23
M23 HBM front male M20x1,5
09 15 100 0363
Screw locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 HBM front male Pg13,5
09 15 100 0364
Screw locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 HBM front female M20x1,5
09 15 100 0373
Screw locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 HBM front female Pg13,5
09 15 100 0374
Screw locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 Hood cable to cable 3-7 mm
09 15 100 0701
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
3 ... 7 mm
-40 ... +125 °C
M23
M23 Hood cable to cable 7-12 mm
09 15 100 0702
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
7 ... 12 mm
-40 ... +125 °C
M23
M23 Hood cable to cable 11-17 mm
09 15 100 0703
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
11 ... 17 mm
-40 ... +125 °C
M23
M23 HMB angled
09 15 100 0901
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 HMB angled – rotatable
09 15 100 0902
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 P HBM Front 2,7mm
09 15 600 0301
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 P HBM Front 3,2mm
09 15 600 0302
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 P HBM Front M20x1,5
09 15 600 0303
Screw locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 P HBM Back M25x1,5
09 15 600 0308
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 P Cable to Cable Housing 7-12mm
09 15 600 0310
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
7 ... 12 mm
-40 ... +125 °C
M23
M23 P Cable to Cable Housing 11-17mm
09 15 600 0311
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
11 ... 17 mm
-40 ... +125 °C
M23
M23 P HBM Front M25x1,5
09 15 600 0313
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 P Hood cable to cable 7-12mm
09 15 600 0702
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
7 ... 12 mm
-40 ... +125 °C
M23
M23 P Hood cable to cable 11-17 mm
09 15 600 0703
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
11 ... 17 mm
-40 ... +125 °C
M23
M23 P HBMA-rotatable 25x25 2,7mm
09 15 600 0902
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
M23 P HBMA – rotatable 28x28 3,2mm
09 15 600 0912
Screw locking / ComLock rapid locking
IP67 locked condition / IP69 / IPX9K acc. to ISO 20653 locked condition
-40 ... +125 °C
M23
ICC20 C2C & Backshell str 9-13 mm
Bayonet locking
IP67 / IPX9
9 ... 13 mm
-40 ... +125 °C
20
ICC20 C2C & Backshell str 13-17 mm
Bayonet locking
IP67 / IPX9
13 ... 17 mm
-40 ... +125 °C
20
ICC20 C2C & Backshell str 17-20,5 mm
Bayonet locking
IP67 / IPX9
17 ... 20.5 mm
-40 ... +125 °C
20
ICC20 Receptacle&Backshell str 9-13mm
Bayonet locking
IP67 / IPX9
9 ... 13 mm
-40 ... +125 °C
20
ICC20 Receptacle&Backshell str 13-17mm
Bayonet locking
IP67 / IPX9
13 ... 17 mm
-40 ... +125 °C
20
ICC20 Receptacle&Backshell str 17-20,5mm
Bayonet locking
IP67 / IPX9
17 ... 20.5 mm
-40 ... +125 °C
20
ICC20 Receptacle & Fixing nut
Bayonet locking
IP67 / IPX9
-40 ... +125 °C
20
ICC20 C2C & Backshell str M32
Bayonet locking
IP67 / IPX9
-40 ... +125 °C
20
ICC20 Receptacle&Backshell str M32
Bayonet locking
IP67 / IPX9
-40 ... +125 °C
20
ICC20 C2C & Backshell str M32 400A
Bayonet locking
IP67 / IPX9
-40 ... +125 °C
20
ICC20 Receptacle&Backshell str M32 400A
Bayonet locking
IP67 / IPX9
-40 ... +125 °C
20
ICC20 C2C & EMC Backshell str (9-13 mm)
Bayonet locking
IP67 / IPX9
9 ... 13 mm
-40 ... +125 °C
20
ICC20 C2C & EMC Backshell str (13-17 mm)
Bayonet locking
IP67 / IPX9
13 ... 17 mm
-40 ... +125 °C
20
ICC20 C2C&EMC Backshell str(17-20,5 mm)
Bayonet locking
IP67 / IPX9
17 ... 20.5 mm
-40 ... +125 °C
20
ICC20 Rcptacle&EMCBackshell str(9-13 mm)
Bayonet locking
IP67 / IPX9
9 ... 13 mm
-40 ... +125 °C
20
ICC20 Rcptacle&EMCBackshell str(13-17mm)
Bayonet locking
IP67 / IPX9
13 ... 17 mm
-40 ... +125 °C
20
ICC20 Rcptacle&EMCBackshell str(17-20,5)
Bayonet locking
IP67 / IPX9
17 ... 20.5 mm
-40 ... +125 °C
20
M17-COUPH-SCR/BAY-STR-SHLD-3.5-6.5mm
21 17 200 1100
Screw locking / Toggle locking
IP66 / IP67 screwed / locked condition
3.5 ... 6.5 mm
-40 ... +125 °C
M17
M17-COUPH-SCR/BAY-STR-SHLD-6.5-10mm
21 17 200 1200
Screw locking / Toggle locking
IP66 / IP67 screwed / locked condition
6.5 ... 10 mm
-40 ... +125 °C
M17
M17-COUPH-SCR/BAY-STR-SHLD-10-13mm
21 17 200 1300
Screw locking / Toggle locking
IP66 / IP67 screwed / locked condition
10 ... 13 mm
-40 ... +125 °C
M17
M17-PFTH-SCR/BAY-STR-RM-M20X1.5-3.5-6.5
21 17 200 3100
Screw locking / Toggle locking
IP66 / IP67 screwed / locked condition
3.5 ... 6.5 mm
-40 ... +125 °C
M17
M17-PFTH-SCR/BAY-STR-RM-M20X1.5-6.5-10
21 17 200 3200
Screw locking / Toggle locking
IP66 / IP67 screwed / locked condition
6.5 ... 10 mm
-40 ... +125 °C
M17
M17-PFTH-SCR/BAY-STR-RM-M20X1.5-10-13
21 17 200 3300
Screw locking / Toggle locking
IP66 / IP67 screwed / locked condition
10 ... 13 mm
-40 ... +125 °C
M17
M17-DEVH-SCR/BAY-STR-FM-21X21-2.7
21 17 200 4100
Screw locking / Toggle locking
IP66 / IP67 screwed / locked condition
-40 ... +125 °C
M17
M17-DEVH-SCR/BAY-STR-FM-M18X0.75
21 17 200 4600
Screw locking / Toggle locking
IP66 / IP67 screwed / locked condition
-40 ... +125 °C
M17
M17 -DEVH-SCR/BAY-ANG-TRN-25x25-3.2
21 17 200 6200
Screw locking / Toggle locking
IP66 / IP67 screwed / locked condition
-40 ... +125 °C
M17
M17-DEVH-SCR/BAY-ANG-TRN-28x28-3.2
21 17 200 6300
Screw locking / Toggle locking
IP66 / IP67 screwed / locked condition
-40 ... +125 °C
M17
M17-DEVH-SCR/BAY-ANG-TURN-21x21-2.7
21 17 200 6400
Screw locking / Toggle locking
IP66 / IP67 screwed / locked condition
-40 ... +125 °C
M17
M17-DEVH-SCR/BAY-STR-RM-M20X1.5-SHLD
97 00 000 1912
Screw locking / Toggle locking
IP66 / IP67 screwed / locked condition
-40 ... +125 °C
M17
Contactinformatie
Voornaam
Bedrijf
Straat
Familienaam
Land
Postcode
Gemeente
E-mailadres
Telefoon
Fax
Assembling aid is needed (02 09 500 0002)
Marked fields have to be filled in
Indienen